Product Information »
WEB Catalog
» Hydraulic Equipment
» Hydraulic Equipment
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
Hydraulic Equipment
Vertical Suction Filter FHIA

-
・Vertical suction filters are designed for installation between the pump and
reservoir tank.
Their main function is to protect the pump.
・It is possible to detect clogging with the differential pressure indicator and
differential pressure indication switch (CB-□□H).
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Port size | Rated flow rate L/min | Operating pressure | Element μm (Nominal filtration) |
---|---|---|---|---|
FHIA | 1/2B to 4B | 30 to 1300 | Negative pressure | Micromesh : 74, 105, 149 |