Product Information »
WEB Catalog
» Industrial Filters/Sintered Metal Elements
» Industrial Filters
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
Industrial Filters
High Precision Filter for Liquids FGH
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-066-FGH.jpg)
-
・Filtration efficiency: 99% or more
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGH | Rc3/8 to 1 | 1 MPa | MAX. 80 |