Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Serial Transmission System EX500
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-EX500.jpg)
-
For Input/Output, Gateway Type
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX500 | IP67 | EtherNet/IP™ PROFINET | SY3000,5000,7000 (Plug-in) VQC1000,2000,4000,5000 SV1000,2000,3000 S0700(IP40) |
Features
![](/assets/newproducts/en-jp/ex500/images/01.jpg)
Gateway decentralized system 2 (128 Points)
![](/assets/newproducts/en-jp/ex500/images/02.jpg)
Two valve manifolds can be connected to one branch port.
SI Unit has a built-in setting switch which switches the number of outputs (32 points / 16 points) of the valve manifold connected to the SI Unit. By setting the number of outputs to 16 points, two valve manifolds can be installed to one branch port.
![](/assets/newproducts/en-jp/ex500/images/03.jpg)
Web server function
A valve operation test (ON/OFF), a connection diagnostic between the valve manifolds and the input units, and a short-circuit diagnostic of input devices can be performed on a web browser.
A password can be used for the valve operation test (ON/OFF) for security.
![](/assets/newproducts/en-jp/ex500/images/04.jpg)
No need to set the address
I/O mapping for the SI Unit and Input Unit is set by the Gateway Unit automatically.
The Unit installation order is not specified.
(The upper limit of the inputs / outputs is 32 points for one branch port.)
Reduced wiring
The amount of communication and power supply wiring for the I/O device can be reduced.
Reduction in number of communication nodes
By reducing the number of communication nodes, the load on the network is reduced.
Flexibly copes with changes in the protocol
Previously, it was necessary to change the part number of the I/O unit, return the I/O unit, and make arrangements once again to obtain a new unit (additional quotation, delivery management).
![](/assets/images/common/arrow_d.jpg)
Now, only the GW unit needs to be changed.
Accessories can be ordered together.
Accessories including cables and connectors can be ordered together to SMC.
Time for selecting parts, ordering and managing lead time can be reduced.
![](/assets/newproducts/en-jp/ex500/images/05.jpg)
Applicable to output devices other than valve manifold.
By using output block, lights and buzzers can be operated.
![](/assets/newproducts/en-jp/ex500/images/06.jpg)
Specified valve manifold can be controlled by supplying power from a different system.
By using a Y branch connector, power from a different system can be supplied to the SI Unit (valve manifold).
![](/assets/newproducts/en-jp/ex500/images/07.jpg)
System Comparison Table
![](/assets/newproducts/en-jp/ex500/images/08.jpg)
Applicable Valve Series
![](/assets/newproducts/en-jp/ex500/images/09.jpg)