Product Information »
WEB Catalog
» Air Cylinders
» Dual Rod Cylinders
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
Dual Rod Cylinders
Dual Rod Cylinder CXS
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-026-CXS.jpg)
-
・Compact cylinder with a high-precision guide function for pick & place applications
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Dual Rod Cylinder CXS
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XB11 Made to Order Common Specifications Long stroke type PDF -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XB19 Made to Order Common Specifications High speed type PDF -XC6 Made to Order Common Specifications Made of stainless steel PDF -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing/Ball bushing bearing | CXS | Double acting | 6,10,15,20,25,32 |
With air cushion | Slide bearing/Ball bushing bearing | CXS | Double acting | 20,25,32 |
With end lock | Slide bearing/Ball bushing bearing | CXS | Double acting | 6,10,15,20,25,32 |
Double rod type | Slide bearing/Ball bushing bearing | CXSW | Double acting | 6,10,15,20,25,32 |