Product Information »
WEB Catalog
» Air Cylinders
» Valve Mounted Air Cylinders
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
Valve Mounted Air Cylinders
Valve Mounted Air Cylinder CV□/CDV□
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-070-CV-CDV.jpg)
-
・Valve is mounted on a round cylinder.
・Built-in speed controller for some models
・A cylinder with a valve makes it easy to adjust the speed.
・With auto switch (CDVJ series: CDVJ5, CDVJ3,
CDVM series: CDVM5, CDVM5K, CDVM3, CDVM3K,
CDV3 series: CDV3, CDV3K,
CDVS1 series: CDVS1, CDVS1K)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Valve Mounted Air Cylinder CV□/CDV□
Manual
Type Series Action View search result Standard CVJ5 Double acting, Single rod Standard CVJ3 Single acting (Spring return/Extend) Standard CVM5 Double acting, Single rod Standard CVM3 Single acting (Spring return/Extend) Standard CV3 Double acting, Single rod Standard CVS1 Double acting, Single rod View search result Non-rotating rod CVM5K Double acting, Single rod Non-rotating rod CVM3K Single acting (Spring return/Extend) Non-rotating rod CV3K Double acting, Single rod Non-rotating rod CVS1K Double acting, Single rod Valve Mounted Air Cylinder CV□/CDV□
Symbol Specifications Download -XA0 to XA30 Simple Specials Change of rod end shape PDF -XC14 Simple Specials Change of trunnion bracket mounting position PDF -XC15 Simple Specials Change of tie-rod length PDF Valve Mounted Air Cylinder CV□/CDV□
Symbol Specifications Download -XC4 Made to Order Common Specifications With heavy duty scraper PDF -XC6 Made to Order Common Specifications Made of stainless steel PDF -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF -XC28 Made to Order Common Specifications Compact flange made of SS400 PDF -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF -XC35 Made to Order Common Specifications With coil scraper PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Simple Specials
CV Series/Precautions Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Simple Specials
CV Series/Precautions Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Component Cylinder | Component Valve |
---|---|---|---|---|---|
Standard | CVJ5 | Double acting, Single rod | 10,16 | CJ2 | SYJ3190 |
Standard | CVJ3 | Single acting (Spring return/Extend) | 10,16 | CJ2 | SYJ319 |
Standard | CVM5 | Double acting, Single rod | 20,25 32,40 | CM2 | VZ3□90 |
Standard | CVM3 | Single acting (Spring return/Extend) | 20,25 32,40 | CM2 | VZ319 |
Standard | CV3 | Double acting, Single rod | 40,50,63 80,100 | CA2-Z | V3□08 |
Standard | CVS1 | Double acting, Single rod | 40,50,63 80,100 | CA2-Z | VS4□24 |
Non-rotating rod | CVM5K | Double acting, Single rod | 20,25 32,40 | CM2K | VZ3□90 |
Non-rotating rod | CVM3K | Single acting (Spring return/Extend) | 20,25 32,40 | CM2K | VZ319 |
Non-rotating rod | CV3K | Double acting, Single rod | 40,50,63 | CA1K | V3□08 |
Non-rotating rod | CVS1K | Double acting, Single rod | 40,50,63 | CA1K | VS4□24 |