Product Information »
WEB Catalog
» Air Cylinders
» Compact Air Cylinders
Compact Air Cylinders
Mini Free Mount Cylinder CUJ/CDUJ
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-018-CUJ-CDUJ.jpg)
-
・Space saving: Total length reduced by 64% and capacity by 70% (Compared to the CU series)
・With auto switch (CDUJ series: CDUJ)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CUJ | Double acting, Single rod | 4,6,8,10,12,16,20 |
Standard | CUJ | Single acting (Spring return) | 4,6,8,10,12,16,20 |
Features
■Minimum body
Full length is shortened by up to approx. 20%.
Volume is reduced by up to approx. 45%.
(Compared with the CQS series cylinders, double acting, with magnet)
![](/newproducts/en/cuj/images/01.jpg)
Full length is shortened by up to approx. 64%.
Volume is reduced by up to approx. 70%.
(Compared with the CU series cylinders, double acting, without magnet)
![](/newproducts/en/cuj/images/02.jpg)
■Concentrates wiring and piping on one side
Allows more efficient installation, since four directions can be used freely.
![](/newproducts/en/cuj/images/03.jpg)
■With counterbore for mounting (ø12 to ø20)
2 kinds of bodies are available.
There is no protrusion for a mounting bolt.
![](/newproducts/en/cuj/images/05.jpg)
■Two auto switches can be installed even for a 4 mm stroke.*
* ø12 to ø20 are available starting from a 5 mm stroke.
![](/newproducts/en/cuj/images/06.jpg)
■Easy seal replacement
Seals can be replaced easily by just removing the rod cover (ø4 to ø10) or retaining ring (ø12 to ø20).
![](/newproducts/en/cuj/images/07.jpg)
■RoHS compliant