Product Information »
WEB Catalog
» Compact Compressor
» Compact Compressor
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
Compact Compressor
Compact Compressor CRP

-
・Supplies compressed air in an environment with no air source such as
cobots, AGV and AMRs
・Compact: 154 mm (Width) x 134 mm (Height) x 100 mm (Depth)
・Lightweight: 3.5 kg (Compressor: 3.1 kg, Controller: 0.4 kg)
A single unit can be used to provide positive or vacuum pressure
(vacuum pump).
Max. discharge pressure: 0.55 MPa
Ultimate vacuum pressure: −70 kPa
・Oil-free
・Noise: 55 dB or less (When the silencer ANB1-01 is installed) (When
supplying positive pressure)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Compression method | Max. discharge pressure Ultimate vacuum pressure | Max. discharge flow rate Max. suction flow rate |
---|---|---|---|
CRP | Reciprocating (Oil-free) | 0.55 MPa −70 kPa | 10 L/min (ANR) |
Features
Supplies compressed air in an environment with no air source such as cobots, AGV and AMRs

Max. flow rate of 10 L/min (ANR)

Reaches the ultimate vacuum pressure (−70 kPa) in 0.2 seconds
The time to reach the ultimate vacuum pressure when the vacuum pad is placed about 3 meters from the compressor

Applications

60 cpm with a gripping force of 0.3 MPa

Alarm
Alarm LED turns on or flashes when an error is detected
∗ Refer to the operation manual for possible causes and troubleshooting.

Can be mounted from 2 directions