WEB Catalog
Product List
- Air Management System
-
Directional Control Valves
- Pilot Operated 4/5 Port Solenoid Valves
- Pilot Operated 3 Port Solenoid Valves
- Direct Operated 3/4/5 Port Solenoid Valves
- Reduced-wiring Fieldbus System (Serial Transmission System)
- Wireless System
- Air Operated Valves
- Mechanical Valves/Transmitters
- Finger Valve/Hand Valves/Residual Relief 3 Port Valve
- Blow Guns
- Power Valves
- ISO Valves
- Explosion-Proof Valves
- Pilot Operated 4/5 Port Solenoid Valves
-
Air Cylinders
- Standard Air Cylinders (Round Type)
- Standard Air Cylinders (Square Cover)
- Compact Air Cylinders
- Environment Resistant Cylinders
- Floating Joints/Rod End
- Air-hydro Units
- Mechanically Jointed Rodless Cylinders
- Magnetically Coupled Rodless Cylinders
- Table Cylinders
- Guide Cylinders
- Dual Rod Cylinders
- Lock Cylinders/Cylinder with An End Lock
- Fine Lock Cylinders
- Specialty Cylinders
- Clamp Cylinders
- Pin Shift Cylinder
- Stopper Cylinders
- Stroke Reading Cylinders
- Valve Mounted Air Cylinders
- ISO Cylinders: ISO Standards (6432)
- ISO Cylinders: ISO Standards (15552)
- ISO Cylinders: ISO Standards (21287)
- ISO Cylinders
- Shock Absorbers
- Auto Switches
- Actuator Position Sensor
- Flow Control Equipment
- Standard Air Cylinders (Round Type)
- Rotary Actuators/Air Grippers
-
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- e-Actuator
-
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Vacuum Ejectors
- Vacuum Gripper System (Foam Type)
- Vacuum Release Valve Units
- Air Suction Filters
- Vacuum Pads (Vacuum Suction Cups)
- Special Pads
- Gripper for Collaborative Robots
- Vacuum Saving Valves
- Vacuum Flow
- Vacuum Regulators
- Related Equipment for Vacuum Systems
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Grippers for Collaborative Robots
- Compact Compressor
- Air Preparation Equipment
- Modular F.R.L./Pressure Control Equipment
- Modular F.R.L. Units
- Pressure Control Equipment
- Booster Regulators
- Lubrication Equipment
- Fittings and Tubing
- Flow Control Equipment
- Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges
-
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Clamp-on Type Flow Sensor
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
- Electronic Pressure Switches/Sensors (Self-contained Type)
-
Static Neutralization Equipment
- Static Neutralization Equipment Ionizer Bar Type
- Static Neutralization Equipment Nozzle Type Ionizer
- Static Neutralization Equipment Fan Type Ionizer
- Static Neutralization Equipment Ionizer Gun
- Static Neutralization Equipment Desktop Duster Box
- Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
- Static Neutralization Equipment/Ionizers
- Static Neutralization Equipment Ionizer Bar Type
-
Industrial Device Communication Equipment/Wireless System
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible Products
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- Process Valves
- Chemical Liquid Valves/Fittings & Needle Valves/Tubing
- Process Pumps(Diaphragm Pumps)
-
Temperature Control Equipment
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
- Chiller Compliant Regulations
- Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
- Air Temperature Controllers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Process Gas Equipment AP Tech
- High Vacuum Equipment
- Industrial Filters/Sintered Metal Elements
- Pneumatic Instrumentation Equipment
- Hydraulic Equipment
Theme
-
Clean Series/Low-Particle Generation
- Directional Control Valves
- Air Cylinders
- Rotary Actuators
- Air Grippers
- Air Dryers
- Compressed Air Cleaning Filter Series
- Clean Gas Filters/Air Filters
- Exhaust Cleaner for Clean Room/Clean Exhaust Filter
- Modular F.R./Pressure Control Equipment
- Fittings
- Tubing
- Flow Control Equipment
- Switches/Sensors
- Flow Switch
- Electric Actuators
- Directional Control Valves
- Fluoropolymer Equipment/PVC Equipment
-
Series Compatible with Secondary Batteries Series 25A-
- Air Management System
- Directional Control Valves
- Actuators
- Related Products
- Rotary Actuators/Air Grippers
- Vacuum Equipment
- Air Preparation Equipment/Clean Air Filters
- ModularF.R.L./Pressure Control Equipment
- Flow Control Equipment/Fittings
- Tubings
- Detection Switches/Auto Switches
- Process Valves
- Process Gas Equipment
- Electric Actuators
- Air Management System
- Copper, Fluorine-free Equipment Series 20-
- ISO Products
- Arc Welding Process Equipment
- IO-Link Devices
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
- Explosion-Proof Valves Certified Products
Compact Air Cylinders
Compact Cylinder CQ2/CDQ2
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-021-CQ2-CDQ2-Z.jpg)
-
・Sizes ø4, ø6, and ø10 have been added. [New]
・ø4 to ø200 lineup
・Space-saving cylinder designed with a compact body
・Small auto switches can be mounted on 4 surfaces.
(1 surface for ø6 and ø10, 2 surfaces for ø12 to ø25)
・No projection of the auto switch
・Weight: Reduced by 5 to 13% (Compared with the existing CQ2 series)
・Newly added compact type foot brackets and double clevis pivot bracket
・Part numbers with a rod end bracket and/or mounting bolt are available.
(It is not necessary to order a bracket for the applicable cylinder
separately.)
・With auto switch (CDQ2 series: CDQ2, CDQ2W, CDQ2K, CDQ2KW, CDQP2,
CDQ2□S, CDBQ2)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Cylinder CQ2/CDQ2
Symbol Specifications Download -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF -XA1 to XA23/-XA26 to XA30 Simple Specials CQ2/CQ2-XB24/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape PDF Compact Cylinder CQ2/CDQ2
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF -XB10A Made to Order Common Specifications Intermediate stroke (Spacer-installed type) PDF -XB11 Made to Order Common Specifications Long stroke type PDF -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XB14 Made to Order Common Specifications Cylinder with heat resistant auto switch PDF -XC2(A) Made to Order Common Specifications Rod end length extended 10 mm PDF -XC4 Made to Order Common Specifications With heavy duty scraper PDF -XC6 Made to Order Common Specifications Made of stainless steel PDF -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF -XC26□ Made to Order Common Specifications Double clevis width/Double knuckle width 12.5 mm 16.5 mm 19.5 mm: With double clevis double knuckle joint PDF -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF -XC35 Made to Order Common Specifications With coil scraper PDF -XC36 Made to Order Common Specifications With boss in rod side PDF -XC85 Made to Order Common Specifications Grease for food processing equipment PDF -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF -XC92 Made to Order Common Specifications Dust resistant actuator PDF
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CQ2-Z | Double acting, Single rod | 4,6,10,12,16,20,25,32,40,50,63,80,100 |
Standard | CQ2W-Z | Double acting, Double rod | 12,16,20,25,32,40,50,63,80,100 |
Standard | CQ2-Z | Single acting (Spring return/extend) | 12,16,20,25,32,40,50 |
Large bore size | CQ2-Z | Double acting, Single rod | 125,140,160,180,200 |
Large bore size | CQ2W-Z | Double acting, Double rod | 125,140,160,180,200 |
Long stroke | CQ2-Z | Double acting, Single rod | 32,40,50,63,80,100 |
Non-rotating rod | CQ2K-Z | Double acting, Single rod | 12,16,20,25,32,40,50,63 |
Non-rotating rod | CQ2KW-Z | Double acting, Double rod | 12,16,20,25,32,40,50,63 |
Water resistant | CQ2-R/V | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Water resistant | CQ2W-R/V | Double acting, Double rod | 40,50,63,80,100 |
Axial piping (Common piping) | CQP2 | Double acting, Single rod | 12,16,20,25,32,40,50,63,80,100 |
Axial piping (Common piping) | CQP2 | Single acting (Spring return/extend) | 12,16,20,25,32,40,50 |
Anti-lateral load | CQ2□S-Z | Double acting, Single rod | 32,40,50,63,80,100 |
With end lock | CBQ2 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Features
Sizes ø4, ø6, and ø10 have been added. New
![](/assets/newproducts/en-jp/cq2/images/01.jpg)
Can mount small auto switches on 4 surfaces.
Remodeled with a new body to get more flexibility!
Auto switches can be mounted on any of the 4 surfaces, depending on the installation conditions.
(ø12 to ø25: 2 surfaces) Improved flexibility of system design.
![](/assets/newproducts/en-jp/cq2/images/02.jpg)
Auto switch mounting rail removed A round slot for mounting small auto switches is provided on 4 surfaces.
Available up to ø200
![](/assets/newproducts/en-jp/cq2/images/03.jpg)
No projection of auto switch
Prevention of damage to auto switch
Sleeves cannot get caught in the auto switch and its mounting rail.
Improved ease of work and safety
Reduction in labor for design
There is no need to check for interference with a machine,
because the outer dimensions of the cylinder do not change when the auto switch is mounted.
![](/assets/newproducts/en-jp/cq2/images/04.jpg)
Lighter weight
Reduced by 5 to 13% (Compared with SMC CQ2 series)
![](/assets/newproducts/en-jp/cq2/images/05.jpg)
![](/assets/newproducts/en-jp/cq2/images/06.jpg)
Small auto switch
2-color indication solid state auto switch
Appropriate setting of the mounting position can be performed without mistakes.
![](/assets/newproducts/en-jp/cq2/images/07.jpg)
![](/assets/newproducts/en-jp/cq2/images/08.jpg)
Reduction in labor for work
![](/assets/newproducts/en-jp/cq2/images/09.jpg)
Reduction in labor for design
![](/assets/newproducts/en-jp/cq2/images/10.jpg)
The rail mounting type auto switch can be mounted.
![](/assets/newproducts/en-jp/cq2/images/11.jpg)