ISO Cylinders
Cylinder with Lock CP96N/C96N
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-CP96N-C96N.jpg)
-
・Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment
・Improved ease of maintenance
The lock unit and the cylinder can be separated.
・Holding force improved by 15%
・Stopping accuracy within ±1 mm
・Overall length reduced by 27.5 mm max.
・With lock status indication (-X3030□)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock type |
---|---|---|---|---|
Standard | CP96N | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking |
Standard | C96N | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking |
Features
A locking cylinder ideal for intermediate stops, emergency stops, and drop prevention.
Lock can be manually operated with a hexagon wrench
Can be easily mounted onto equipment.
![](/assets/newproducts/en-jp/cp96n/images/01.jpg)
The lock unit and the cylinder can be separated. Improved ease of maintenance
![](/assets/newproducts/en-jp/cp96n/images/02.jpg)
-
Holding force improved by 15%
C(P)95N,Φ50:1370N→C(P)96N:1570N
Stopping accuracy within ±1 mm
(With ø50 and 30 kg of load)
-
Overall length reduced by 27.5mm max.
Up to 27.5 mm shorter compared with the C(P)95N series
-
Compact auto switches are mountable.
-
Air cushion + Bumper cushion Combined structure
●The cushion stroke time can now be reduced with the double cushioning, which improves the cycle time.
●The bumper cushion reduces the metal noise that occurs when the piston stops at the end of the stroke.
Part numbers for products with a rod end bracket and/or a pivot bracket are available.
It is not necessary to order a bracket for the applicable cylinder separately.
* Rod end brackets and pivot brackets are shipped together with the product but do not come assembled.
![](/assets/newproducts/en-jp/cp96n/images/06.jpg)
Various mounting bracket options
Mounting brackets can be combined according to the operating conditions.
![](/assets/newproducts/en-jp/cp96n/images/07.jpg)
Series Variations
![](/assets/newproducts/en-jp/cp96n/images/08.jpg)
Lock Unit
A safety mechanism can be designed if required.
It can also be combined with a wide variety of actuators.
・Prevents the workpiece from falling
・Retains the workpiece position even when the air supply is shut off due to power failure, etc.
![](/assets/newproducts/en-jp/cp96n/images/09.jpg)
Part numbers for lock units with an applicable rod are now available.
It is not necessary to order a rod for the lock unit separately.
* Rod is shipped together with the product.
![](/assets/newproducts/en-jp/cp96n/images/10.jpg)