Product Information »
WEB Catalog
» Air Cylinders
» Fine Lock Cylinders
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
Fine Lock Cylinders
Fine Lock/Lock-up Cylinder CL□/CDL□
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-027-CL-CDL.jpg)
-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
∗ CL1: Single-directional lock
・With auto switch (CDL□ series: CDLJ2, CDLM2, CDLG1, CDL1)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Fine Lock/Lock-up Cylinder CL□/CDL□
Symbol Specifications Download -XA0 to XA30 Simple Specials Change of rod end shape PDF -XC14 Simple Specials Change of trunnion bracket mounting position PDF Fine Lock/Lock-up Cylinder CL□/CDL□
Symbol Specifications Download -XC3 Made to Order Common Specifications Special port location PDF
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Fine lock cylinder | CLJ2 | Double acting, Single rod | 16 | Spring lock, Air pressure lock, Spring/Air pressure lock |
Fine lock cylinder | CLM2 | Double acting, Single rod | 20,25,32,40 | Spring lock, Air pressure lock, Spring/Air pressure lock |
Fine lock cylinder | CLG1 | Double acting, Single rod | 20,25,32,40 | Spring lock, Air pressure lock, Spring/Air pressure lock |
Lock-up cylinder | CL1 | Double acting, Single rod | 40,50,63,80,100 125,140,160 | Spring lock |