Clamp Cylinders
Clamp Cylinder CK□1
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-048-CK1-Z.jpg)
-
・Total tube length reduced by 7 mm (for CKP1□40)
・Easy fine speed adjustment with screw adjustment construction
・Speed controller valve has no projection from the tube’s external surface
・It is possible to mount magnetic field resistant auto switches from 3 directions.
D-P3DW type, D-P4DW type (CKG1), D-P79WSE type, D-P74L/Z type
・Can be used as a spatter resistant cylinder for arc welding (-XC88/-XC89/-XC91) (CKG1 only)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Clevis width (mm) | Bore size (mm) |
---|---|---|---|---|
Standard | CK1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Built-in standard magnet type (With magnetic field resistant auto switch) | CKG1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Built-in strong magnet type (With magnetic field resistant auto switch) | CKP1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Features
Mounting dimensions are the same as the existing product.
![](/newproducts/en/ck_1/images/03.jpg)
With air cushion
Unclamped side (Head end)···Standard
Air cushion on both ends·······Made to Order (-X1515)
Piping ports are located on three surfaces.
Piping arrangement is more flexible corresponding to
the installed environment.
![](/newproducts/en/ck_1/images/04.jpg)
Easy fine speed adjustment with screw adjustment construction
No projection from the tube external surface
![](/newproducts/en/ck_1/images/05.jpg)
Possible to mount magnetic field resistant auto switch using the mounting rod
[Series CKG1/Built-in standard magnet type]
D-P3DWSC, D-P3DWSE, D-P3DW/L/Z (AC magnetic field)
D-P4DWSC, D-P4DWSE, D-P4DWL/Z (AC magnetic field)
[Series CKP1/Built-in strong magnet type]
D-P79WSE, D-P74L/Z (DC/AC magnetic field)