WEB Catalog

Product Information »  WEB Catalog  » Arc Welding Process Equipment  » Specialty Cylinders

Specialty Cylinders

For High Precision Positioning Pin Shift Cylinder CKQG-X2370

    ・High Precision: Rod end deflection ±0.1 mm or less
    ・Position Reproducibility
    ・Pin for positioning the workpiece provided by the customer can be directly mounted.
    ・Built-in coil scraper
    ・Reduces labor time by integrating the cylinder and guide.
    ・Magnetic field resistant auto switches are mountable.
TypeSeriesBore size(mm)Stroke(mm)
Built-in standard magnet typeCKQG-X237032, 40, 5025, 30, 40, 50

Features