Product Information »
WEB Catalog
» Air Cylinders
» Pin Shift Cylinder
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
Pin Shift Cylinder
For High Precision Positioning: Pin Shift Cylinder CKQG-X2370/CKQP-X2371
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-CKQG-P.jpg)
-
・High Precision: Rod end deflection of ±0.1 mm or less
・Position reproducibility
・Pins for positioning the workpiece provided by the customer can be directly mounted.
・Built-in coil scraper
・Reduces labor time by integrating the cylinder and guide
・Magnetic field resistant auto switches are mountable.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Bore size (mm) | Stroke (mm) |
---|---|---|---|
Built-in standard magnet | CKQG-X2370 | 32, 40, 50 | 25, 30, 40, 50 |
Built-in strong magnet | CKQP-X2371 | 50 | 30, 50 |
Features
■High Precision Rod end Deflection ±0.1 mm or less
Rod end deflection of ±0.1 mm or less is achieved when a load is applied to the rod at its extension end.
![](/newproducts/en/ckq/images/01.jpg)
■Position Reproducibility
Mounting surface ⇔ Rod center Distance accuracy ±0.1 mm
Cylinder mounting surface knock pin hole ⇔ Rod end Distance accuracy ±0.1 mm
![](/newproducts/en/ckq/images/02.jpg)
■Built-in coil scraper
Removes welding spatters, foreign matter, cutting chips, etc. sticking to the piston rod.