WEB Catalog

Product Information »  WEB Catalog  » Arc Welding Process Equipment  » Spatter Resistant Cylinders for Arc Welding

Spatter Resistant Cylinders for Arc Welding

Clamp Cylinder CKG1/CKGA-XC88/XC89/XC91

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionClevis width(mm)Bore size(mm)
Magnetic Field Resistant Auto Switch
(Rod Mounting Style)
CKG1-XC88/XC89/XC91Double acting16.5, 19.540, 50, 63
Standard Auto Switch
(Band Mounting Style)
CKG1-XC88/XC89/XC91Double acting16.5, 19.540, 50, 63
Magnetic Field Resistant Auto Switch
(Rod Mounting Style)
CKGA-XC88/XC89/XC91Double acting2880, 100

Features

Go Top