WEB Catalog
Product List
- Air Management System
-
Directional Control Valves
- Pilot Operated 4/5 Port Solenoid Valves
- Pilot Operated 3 Port Solenoid Valves
- Direct Operated 3/4/5 Port Solenoid Valves
- Reduced-wiring Fieldbus System (Serial Transmission System)
- Wireless System
- Air Operated Valves
- Mechanical Valves/Transmitters
- Finger Valve/Hand Valves/Residual Relief 3 Port Valve
- Blow Guns
- Power Valves
- ISO Valves
- Explosion-Proof Valves
- Pilot Operated 4/5 Port Solenoid Valves
-
Air Cylinders
- Standard Air Cylinders (Round Type)
- Standard Air Cylinders (Square Cover)
- Compact Air Cylinders
- Environment Resistant Cylinders
- Floating Joints/Rod End
- Air-hydro Units
- Mechanically Jointed Rodless Cylinders
- Magnetically Coupled Rodless Cylinders
- Table Cylinders
- Guide Cylinders
- Dual Rod Cylinders
- Lock Cylinders/Cylinder with An End Lock
- Fine Lock Cylinders
- Specialty Cylinders
- Clamp Cylinders
- Pin Shift Cylinder
- Stopper Cylinders
- Stroke Reading Cylinders
- Valve Mounted Air Cylinders
- ISO Cylinders
- Shock Absorbers
- Auto Switches
- Actuator Position Sensor
- Flow Control Equipment
- Standard Air Cylinders (Round Type)
- Rotary Actuators/Air Grippers
-
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- e-Actuator
-
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Vacuum Ejectors
- Vacuum Gripper System (Foam Type)
- Vacuum Release Valve Units
- Air Suction Filters
- Vacuum Pads (Vacuum Suction Cups)
- Special Pads
- Gripper for Collaborative Robots
- Vacuum Saving Valves
- Vacuum Flow
- Vacuum Regulators
- Related Equipment for Vacuum Systems
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Grippers for Collaborative Robots
- Compact Compressor
- Air Preparation Equipment
- Modular F.R.L./Pressure Control Equipment
- Modular F.R.L. Units
- Pressure Control Equipment
- Booster Regulators
- Lubrication Equipment
- Fittings and Tubing
- Flow Control Equipment
- Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges
-
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Clamp-on Type Flow Sensor
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
- Electronic Pressure Switches/Sensors (Self-contained Type)
-
Static Neutralization Equipment
- Static Neutralization Equipment Ionizer Bar Type
- Static Neutralization Equipment Nozzle Type Ionizer
- Static Neutralization Equipment Fan Type Ionizer
- Static Neutralization Equipment Ionizer Gun
- Static Neutralization Equipment Desktop Duster Box
- Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
- Static Neutralization Equipment/Ionizers
- Static Neutralization Equipment Ionizer Bar Type
-
Industrial Device Communication Equipment/Wireless System
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible Products
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- Process Valves
- Chemical Liquid Valves/Fittings & Needle Valves/Tubing
- Process Pumps(Diaphragm Pumps)
-
Temperature Control Equipment
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
- Chiller Compliant Regulations
- Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
- Air Temperature Controllers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Process Gas Equipment AP Tech
- High Vacuum Equipment
- Industrial Filters/Sintered Metal Elements
- Pneumatic Instrumentation Equipment
- Hydraulic Equipment
Theme
-
Clean Series/Low-Particle Generation
- Directional Control Valves
- Air Cylinders
- Rotary Actuators
- Air Grippers
- Air Dryers
- Compressed Air Cleaning Filter Series
- Clean Gas Filters/Air Filters
- Exhaust Cleaner for Clean Room/Clean Exhaust Filter
- Modular F.R./Pressure Control Equipment
- Fittings
- Tubing
- Flow Control Equipment
- Switches/Sensors
- Flow Switch
- Electric Actuators
- Directional Control Valves
- Fluoropolymer Equipment/PVC Equipment
-
Series Compatible with Secondary Batteries Series 25A-
- Air Management System
- Directional Control Valves
- Actuators
- Related Products
- Rotary Actuators/Air Grippers
- Vacuum Equipment
- Air Preparation Equipment/Clean Air Filters
- ModularF.R.L./Pressure Control Equipment
- Flow Control Equipment/Fittings
- Tubings
- Detection Switches/Auto Switches
- Process Valves
- Process Gas Equipment
- Electric Actuators
- Air Management System
- Copper, Fluorine-free Equipment Series 20-
- ISO Products
- Arc Welding Process Equipment
- IO-Link Devices
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Standard Air Cylinders (Square Cover)
Air Cylinder CA2/CDA2
-
・Weight reduced by up to 15%
・Easy air cushion control
・Various switches, such as compact auto switches and magnetic field
resistant auto switches, can be mounted.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder
separately.)
・With auto switch (CDA2 series: CDA2, CDA2W, CDA2K, CDA2KW,
CDBA2,CDA2□H, CDA2W□H)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Cylinder CA2/CDA2
Manual
Type Series Action Bore size (mm) View search result Standard CA2-Z Double acting, Single rod 40, 50, 63, 80, 100 View search result Standard CA2W-Z Double acting, Double rod 40, 50, 63, 80, 100 View search result Non-rotating rod CA2K Double acting, Single rod 40, 50, 63 View search result Non-rotating rod CA2KW Double acting, Double rod 40, 50, 63 View search result With end lock CBA2 Double acting, Single rod 40, 50, 63, 80, 100 View search result Air-hydro CA2□H Double acting, Single rod 40, 50, 63, 80, 100 View search result Air-hydro CA2W□H Double acting, Double rod 40, 50, 63, 80, 100 View search result Air Cylinder CA2/CDA2
Symbol Specifications Download -XA0 to XA30 Simple Specials Change of rod end shape PDF -XC14 Simple Specials Change of trunnion bracket mounting position PDF -XC15 Simple Specials Change of tie-rod length PDF Air Cylinder CA2/CDA2
Symbol Specifications Download -XB5 Made to Order Common Specifications Oversized rod cylinder PDF -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XC3 Made to Order Common Specifications Special port location PDF -XC4 Made to Order Common Specifications With heavy duty scraper PDF -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF -XC6 Made to Order Common Specifications Made of stainless steel PDF -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF -XC12 Made to Order Common Specifications Tandem cylinder PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF -XC28 Made to Order Common Specifications Compact flange made of SS400 PDF -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF -XC30 Made to Order Common Specifications Rod side trunnion PDF -XC35 Made to Order Common Specifications With coil scraper PDF -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF -XC85 Made to Order Common Specifications Grease for food processing equipment PDF -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CA2-Z | Double acting, Single rod | 40, 50, 63, 80, 100 |
Standard | CA2W-Z | Double acting, Double rod | 40, 50, 63, 80, 100 |
Non-rotating rod | CA2K | Double acting, Single rod | 40, 50, 63 |
Non-rotating rod | CA2KW | Double acting, Double rod | 40, 50, 63 |
With end lock | CBA2 | Double acting, Single rod | 40, 50, 63, 80, 100 |
Air-hydro | CA2□H | Double acting, Single rod | 40, 50, 63, 80, 100 |
Air-hydro | CA2W□H | Double acting, Double rod | 40, 50, 63, 80, 100 |
Features
Reduced weight by changing the shape of the rod cover and head cover.
Weight reduced by up to 15% lighter(ø63-50 stroke)
1.31 kg(New)←1.54 kg(Existing model)
Easy air cushion control
Number of cushion valve adjustment rotations increased from 1 rotation to 3 rotations. (1.5 rotations for bore size ø40)
Fine adjustment becomes easy, ensuring smooth operation at the stroke end.
Various switches such as compact auto switches and magnetic field resistant auto switches can be mounted.
Made to Order set additionally
・Heat resistant cylinder(-XB6)・With heavy duty scraper(-XC4)
・Adjustable stroke cylinder(-XC8, 9)・Dual stroke cylinder(-XC10, 11) etc. are added.
Part numbers with rod end bracket and/or pivot bracket available
Not necessary to order a bracket for the applicable cylinder separately
Note) Mounting bracket is shipped together with the product, but not assembled.
Various mounting bracket options
・Suitable mounting brackets can be selected for the installation condition.
・Improved amount of mounting freedom
Other Features
Stroke Variations
Series Variations
∗ For details about the clean series, refer to the WEB catalog.