Product Information »
WEB Catalog
» Clean Series/Low-Particle Generation
» Modular F.R./Pressure Control Equipment
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
Modular F.R./Pressure Control Equipment
Filter Regulator with Backflow Function 10-/21-AW□K
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-I-6-10-AW.jpg)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AW20K to 40K | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
21-AW20K to 40K | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |