Filter Regulators
Filter Regulator AW-D
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-AW-D.jpg)
-
・Integrated filter and regulator units save space and require less piping.
・Easy to handle
Easy to hold when unlocked
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
・Interchangeability is maintained.
The mounting pitch for panel mounting is interchangeable with the AW(K)-B.
The brackets and set nuts are the same for both existing and new products.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Filter Regulator AW-D
Manual
Series View search result AW20 to 60-D View search result
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 | 5 |
Features
Modular Design with Uniform Body Style
![](/assets/newproducts/en-jp/ac-d-b/images/01-r2.jpg)
A right angle square type pressure gauge and a cross adapter attachment have been added. New
![](/assets/newproducts/en-jp/ac-d-b/images/02-r.jpg)
Transparent bowl guard
Better environmental resistance: The transparent bowl guard protects the inner bowl!
![](/assets/newproducts/en-jp/ac-d-b/images/03.jpg)
Better visibility: 360°
![](/assets/newproducts/en-jp/ac-d-b/images/04.jpg)
Selection of pressure gauges, Easy to handle
![](/assets/newproducts/en-jp/ac-d-b/images/16.jpg)
Mounting (Single unit)
・The mounting pitch for panel mounting is interchangeable between the AR20(K)-D to AR40(K)-06-D and the AR(K)-B series and between the AW20(K)-D to AW40(K)-06-D and the AW(K)-B series.
The brackets and set nuts are the same for both existing and new products.
![](/assets/newproducts/en-jp/ac-d-b/images/07-r.jpg)
Series Configuration
![](/assets/newproducts/en-jp/ac-d-b/images/08-r.jpg)
Table of Modular F.R.L. Unit Combinations for AC Assembly
![](/assets/newproducts/en-jp/ac-d-b/images/09-r.jpg)
Attachment List
![](/assets/newproducts/en-jp/ac-d-b/images/10-r2.jpg)
Space saving/Reduced piping labor
![](/assets/newproducts/en-jp/ac-d-b/images/11.jpg)
Improved piping design flexibility
![](/assets/newproducts/en-jp/ac-d-b/images/14-r.jpg)
The direction the pressure gauge faces can be changed freely.
![](/assets/newproducts/en-jp/ac-d-b/images/17.jpg)
Improved piping design flexibility
![](/assets/newproducts/en-jp/ac-d-b/images/18.jpg)
Size conversion is possible
・Flow capacity UP
・Extended maintenance cycle
![](/assets/newproducts/en-jp/ac-d-b/images/15-r.jpg)
Simple Specials System
A system designed to respond quickly and easily to your special ordering needs
![](/assets/newproducts/en-jp/ac-d-b/images/12.jpg)
Please contact your local sales representative for more details.
Examples of Simple Specials
![](/assets/newproducts/en-jp/ac-d-b/images/13.jpg)
![](/assets/newproducts/en-jp/ac-d-b/images/19.jpg)