WEB Catalog

Product Information »  WEB Catalog  » Flow Control Equipment  » Speed Controllers with Special Functions

Speed Controllers with Special Functions

[Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve ASP-S

    ・Flow rate control is possible via the compact indicator.
    ・Model with residual pressure release function: Cylinder pressure
     can be manually released.
    ・Model without residual pressure release function: Temporary
     intermediate stops are possible.
    ・Horizontal and vertical types are available, which can be selected
     depending on the installation conditions.
    ・Easily mounted using a hexagon wrench
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Universal
Vertical type
ASP-SUAM5×0.8
10-32UNF
G 1/8, 1/4, 3/8, 1/2
φ4 to φ12
Universal
Horizontal type
ASP-SUBM5×0.8
10-32UNF
R, NPT, G 1/8, 1/4, 3/8, 1/2
φ4 to φ12

Features

Features

Variations

Horizontal and vertical types are available, which can be selected depending on the installation conditions.

Easily mounted using a hexagon wrench

Flow rate can be controlled numerically with the indicator window.

Pilot Check Valve Variations by Function

Go Top