Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers Special Environments
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
Speed Controllers Special Environments
Stainless Steel Speed Controller ( Max. operating temperature: 150°C ) ASG
![](https://www.smcworld.com/upfiles/etc/series/en-jp/ASG.jpg)
-
・Improved environmental resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water
splashing, and where copper and zinc cannot be used
・Max. operating temperature: 150°C
・NSF H1 grease
・Connection thread: Supports M5, R, and G
・Material: Stainless steel 316 (Body A), FKM (Seal material)
* Stainless steel 304 is used as the material for parts other than body A.
・Compact: Height reduced by 23%, Lightweight: 21 g ← 42 g
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Stainless Steel Speed Controller ( Max. operating temperature: 150°C ) ASG
Manual
Type Series View search result Elbow Type ASG View search result
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size |
---|---|---|---|
Elbow Type | ASG | M5×0.8 R,G 1/8 | φ6 |