WEB Catalog

Product Information »  WEB Catalog  » Flow Control Equipment  » Speed Controllers with Special Functions

Speed Controllers with Special Functions

Speed Controller with Residual Pressure Release Valve AS

    ・Integrated speed controller and residual pressure release valve
    ・Residual pressure can be easily released with the push of a button.
    ・Eye-catching red release button
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing
O.D.
With One-touch fittings, Elbow/Universal typeAS□□□1FE1/8 to 1/2φ4 to φ12
Metal body, In-line typeAS□000E1/8 to 1/2-