Product Information »
WEB Catalog
» Clean Series/Low-Particle Generation
» Flow Control Equipment
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
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
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
Flow Control Equipment
Speed Controller with Indicator/In-line Type 10-AS-FSG
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-10-AS-FSG.jpg)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Feature/Basic Specifications/Precautions
Flow Control Equipment/Precautions Green Procurement (RoHS)
Flow Control Equipment/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type Stainless steel type | 10-AS1002FSG to AS4002FSG | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |