Product Information »
WEB Catalog
» Clean Series/Low-Particle Generation
» Exhaust Cleaner for Clean Room/Clean Exhaust Filter
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
Exhaust Cleaner for Clean Room/Clean Exhaust Filter
Exhaust Cleaner for Clean Room AMP
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-096-AMP.jpg)
-
・An exhaust cleaner that can be used inside a clean room
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Filtration (μm) | Maximum flow capacity L/min (ANR) | Port size |
---|---|---|---|
AMP | 0.01 (Filtration efficiency: 95%) | 200 to 1000 | 1/4,3/8,1/2,3/4 |