Product Information »
WEB Catalog
» Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
» Related Equipment for Vacuum Systems
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
Related Equipment for Vacuum Systems
Drain Separator for Vacuum AMJ
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-070-AMJ.jpg)
-
・Remove water droplets from the air by simply installing it in vacuum equipment connection lines.
・Effective for removing water droplets from the air sucked into vacuum pumps, ejectors, etc.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Recommended flow rate (L/min) (ANR) | Max. operating pressure (MPa) | Water droplet removal ratio |
---|---|---|---|---|
AMJ | 1/4, 3/8, 1/2, 3/4, 1 | 200, 300, 500 | 1.0 | 90% |