Auto Drains/Differential Pressure Gauges
Auto Drain Valve AD402-A
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-AD402-g.jpg)
-
・Improved foreign matter resistance
・Increase in condensate discharge
Drain discharge: Max. 100 cm3/cycle (3 times that of the existing model)
・Improved environmental resistance: Transparent bowl guard can protect the inner
bowl
・Improved visibility: 360°
・Lightweight: Weight reduced by 22%
・Reduced required maintenance space
・Easier maintenance
One-touch mounting and removal of the bowl is possible without using any tools.
・Bowl material can be selected according to the operating environment.
Series | Port size | Drain port size |
---|---|---|
AD402-A | 1/4, 3/8, 1/2 | 3/8 |
Features
Longer life & Higher resistance to foreign matter
![](/assets/newproducts/en-jp/ad402/images/01.jpg)
Lightweight
Resin bowl guard has reduced the weight by 22%
![](/assets/newproducts/en-jp/ad402/images/02.jpg)
Easier maintenance
One-touch mounting and removal of the bowl is possible without using a tool.
Release the lock by sliding the lock button down while holding the body.
Then, rotate the bowl guard and pull down for removal.
![](/assets/newproducts/en-jp/ad402/images/03.jpg)
Reduced required maintenance space
Only 30 mm of space is required underneath for maintenance, allowing more compact installation.
![](/assets/newproducts/en-jp/ad402/images/04.jpg)
Selectable piping direction
![](/assets/newproducts/en-jp/ad402/images/05.jpg)
Transparent bowl guard
Better environmental resistance: Transparent bowl guard can protect theinner bowl!
Windows on the bowl guard have been removed and the inner bowl isinstead covered with a polycarbonate transparent bowl guard. Now, even ifthe environment changes and the bowl is exposed to corrosive chemicalor oil splash, the foreign matter will not stick directly to the pressurizedbowl. This can reduce risk of bowl breakage.
![](/assets/newproducts/en-jp/ad402/images/06.jpg)
Options
![](/assets/newproducts/en-jp/ad402/images/07.jpg)