Product Information »
WEB Catalog
» Modular F.R.L./Pressure Control Equipment
» Modular F.R.L.
Modular F.R.L.
Modular F.R.L. Units AC-D
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-AC-D.jpg)
-
・Modular design with uniform body style
・Better visibility & environmental resistance
・2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
・No tools are required.
Easier replacement of the element (AF-D only)
・Attachments:
Spacer: Y200-D, Y300-D, Y400-D
Spacer with bracket: Y200T-D, Y300T-D, Y400T-D
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) List of spacers for old and new modular connection and spacers with bracket
Green Procurement (RoHS) List of spacers for old and new modular connection and spacers with bracket
Description | Series | Port size |
---|---|---|
Air filter, Regulator, Lubricator | AC20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 |
Filter regulator, Lubricator | AC20A to 60A-D | 1/8,1/4,3/8,1/2,3/4,1 |
Air filter, Regulator | AC20B to 60B-D | 1/8,1/4,3/8,1/2,3/4,1 |
Air filter, Mist separator, Regulator | AC20C to 40C-D | 1/8,1/4,3/8,1/2 |
Filter regulator, Mist separator | AC20D to 40D-D | 1/8,1/4,3/8,1/2 |
Features
Modular Design with Uniform Body Style
![](/assets/newproducts/en-jp/ac-d-b/images/01-r2.jpg)
A right angle square type pressure gauge and a cross adapter attachment have been added. New
![](/assets/newproducts/en-jp/ac-d-b/images/02-r.jpg)
Transparent bowl guard
Better environmental resistance: The transparent bowl guard protects the inner bowl!
![](/assets/newproducts/en-jp/ac-d-b/images/03.jpg)
Better visibility: 360°
![](/assets/newproducts/en-jp/ac-d-b/images/04.jpg)
Selection of pressure gauges, Easy to handle
![](/assets/newproducts/en-jp/ac-d-b/images/16.jpg)
Mounting (Single unit)
・The mounting pitch for panel mounting is interchangeable between the AR20(K)-D to AR40(K)-06-D and the AR(K)-B series and between the AW20(K)-D to AW40(K)-06-D and the AW(K)-B series.
The brackets and set nuts are the same for both existing and new products.
![](/assets/newproducts/en-jp/ac-d-b/images/07-r.jpg)
Series Configuration
![](/assets/newproducts/en-jp/ac-d-b/images/08-r.jpg)
Table of Modular F.R.L. Unit Combinations for AC Assembly
![](/assets/newproducts/en-jp/ac-d-b/images/09-r.jpg)
Attachment List
![](/assets/newproducts/en-jp/ac-d-b/images/10-r2.jpg)
Space saving/Reduced piping labor
![](/assets/newproducts/en-jp/ac-d-b/images/11.jpg)
Improved piping design flexibility
![](/assets/newproducts/en-jp/ac-d-b/images/14-r.jpg)
The direction the pressure gauge faces can be changed freely.
![](/assets/newproducts/en-jp/ac-d-b/images/17.jpg)
Improved piping design flexibility
![](/assets/newproducts/en-jp/ac-d-b/images/18.jpg)
Size conversion is possible
・Flow capacity UP
・Extended maintenance cycle
![](/assets/newproducts/en-jp/ac-d-b/images/15-r.jpg)
Simple Specials System
A system designed to respond quickly and easily to your special ordering needs
![](/assets/newproducts/en-jp/ac-d-b/images/12.jpg)
Please contact your local sales representative for more details.
Examples of Simple Specials
![](/assets/newproducts/en-jp/ac-d-b/images/13.jpg)
![](/assets/newproducts/en-jp/ac-d-b/images/19.jpg)