Product Information »
WEB Catalog
» Clean Series/Low-Particle Generation
» Switches/Sensors
WEB Catalog
Product List
- Air Management System
-
Directional Control Valves
- Pilot Operated 4/5 Port Solenoid Valves
- Pilot Operated 3 Port Solenoid Valves
- Direct Operated 3/4/5 Port Solenoid Valves
- Reduced-wiring Fieldbus System (Serial Transmission System)
- Wireless System
- Air Operated Valves
- Mechanical Valves/Transmitters
- Finger Valve/Hand Valves/Residual Relief 3 Port Valve
- Blow Guns
- Power Valves
- ISO Valves
- Explosion-Proof Valves
-
Air Cylinders
- Standard Air Cylinders (Round Type)
- Standard Air Cylinders (Square Cover)
- Compact Air Cylinders
- Environment Resistant Cylinders
- Floating Joints/Rod End
- Air-hydro Units
- Mechanically Jointed Rodless Cylinders
- Magnetically Coupled Rodless Cylinders
- Table Cylinders
- Guide Cylinders
- Dual Rod Cylinders
- Lock Cylinders/Cylinder with An End Lock
- Fine Lock Cylinders
- Specialty Cylinders
- Clamp Cylinders
- Pin Shift Cylinder
- Stopper Cylinders
- Stroke Reading Cylinders
- Valve Mounted Air Cylinders
- ISO Cylinders
- Shock Absorbers
- Auto Switches
- Actuator Position Sensor
- Flow Control Equipment
- Rotary Actuators/Air Grippers
-
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
- Compact Compressor
- Air Preparation Equipment
- Modular F.R.L./Pressure Control Equipment
- Modular F.R.L. Units
- Pressure Control Equipment
- Booster Regulators
- Lubrication Equipment
- Fittings and Tubing
- Flow Control Equipment
- Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges
- Switches/Sensors/Controller
-
Static Neutralization Equipment
- Static Neutralization Equipment Ionizer Bar Type
- Static Neutralization Equipment Nozzle Type Ionizer
- Static Neutralization Equipment Fan Type Ionizer
- Static Neutralization Equipment Ionizer Gun
- Static Neutralization Equipment Desktop Duster Box
- Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
- Static Neutralization Equipment/Ionizers
-
Industrial Device Communication Equipment/Wireless System
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Process Valves
- Chemical Liquid Valves/Fittings & Needle Valves/Tubing
- Process Pumps(Diaphragm Pumps)
-
Temperature Control Equipment
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
- Chiller Compliant Regulations
- Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
- Air Temperature Controllers
- Hydraulic Equipment
- Process Gas Equipment
- High Vacuum Equipment
- Fluoropolymer Equipment/PVC Equipment
- Industrial Filters/Sintered Metal Elements
- Pneumatic Instrumentation Equipment
- Copper, Fluorine-free Equipment Series 20-
Theme
-
Clean Series/Low-Particle Generation
- Directional Control Valves
- Air Cylinders
- Rotary Actuators
- Air Grippers
- Air Dryers
- Compressed Air Cleaning Filter Series
- Clean Gas Filters/Air Filters
- Exhaust Cleaner for Clean Room/Clean Exhaust Filter
- Modular F.R./Pressure Control Equipment
- Fittings
- Tubing
- Flow Control Equipment
- Switches/Sensors
- Flow Switch
- Electric Actuators
- ISO Products
- Arc Welding Process Equipment
-
Series Compatible with Secondary Batteries Series 25A-
- Directional Control Valves
- Actuators
- Related Products
- Rotary Actuators/Air Grippers
- Vacuum Equipment
- Air Preparation Equipment/Clean Air Filters
- ModularF.R.L./Pressure Control Equipment
- Flow Control Equipment/Fittings
- Tubings
- Detection Switches/Auto Switches
- Process Valves
- Process Gas Equipment
- Electric Actuators
- List of ATEX Compliant Products
- IO-Link Devices
Switches/Sensors
3-Screen Display High-Precision Digital Pressure Switch
10-ZSE20□(F)/10-ISE20□
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-ZSE20-clean.jpg)
Clean Series
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time:1.5 ms or less
・Current consumption: 25 mA or less
・IO-Link compatible
-
2D CAD
Click here for 2D CAD 3-Screen Display High-Precision Digital Pressure Switch
10-ZSE20□(F)/10-ISE20□Manual
Series Type View search result 10-ZSE20(F)
10-ISE20Compound pressure
Vacuum pressure
Positive pressureView search result 10-ZSE20A(F)
10-ISE20ACompound pressure
Vacuum pressure
Positive pressureView search result 10-ZSE20B(F)
10-ISE20B-(L)Compound pressure
Vacuum pressure
Positive pressureView search result 10-ZSE20C(F)
10-ISE20C(H)Compound pressure
Vacuum pressure
Positive pressureView search result 3-Screen Display High-Precision Digital Pressure Switch
10-ZSE20□(F)/10-ISE20□DoC
Series Type View search result 10-ZSE20(F)
10-ISE20Compound pressure
Vacuum pressure
Positive pressureView search result 10-ZSE20A(F)
10-ISE20ACompound pressure
Vacuum pressure
Positive pressureView search result 10-ZSE20B(F)
10-ISE20B-(L)Compound pressure
Vacuum pressure
Positive pressureView search result 10-ZSE20C(F)
10-ISE20C(H)Compound pressure
Vacuum pressure
Positive pressureView search result
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
10-ZSE20(F) 10-ISE20 | 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP40 | Air |
10-ZSE20A(F) 10-ISE20A | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP40 | Air |
10-ZSE20B(F) 10-ISE20B-(L) | 2 outputs Analog output (Voltage/Current) IO-Link/Switch: 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP65 | Air |
10-ZSE20C(F) 10-ISE20C(H) | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa −0.100 to 2.000MPa | IP65 | General fluids |