WEB Catalog

Product Information »  WEB Catalog  » Air Preparation Equipment  » Air Dryers

Air Dryers

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Refrigerated Air Dryer IDF

    ・Applicable for the high-temperature environments
     Ambient temperature : Max. 45℃
     Inlet air temperature : Max. 65℃
    ・Increased air flow capacity
SeriesRated inlet
condition
Air flow capacity
(m3/min[ANR])
50 Hz
Air flow capacity
(m3/min[ANR])
60 Hz
RefrigerantPort sizeCompressor
output
IDF6035℃
0.7 MPa
5.66.5R410A(HFC)
GWP:2088
R1Less than 7.5kw
IDF7035℃
0.7 MPa
89.1R410A(HFC)
GWP:2088
R1 1/2Less than 7.5kw
IDF8040℃
0.7 MPa
11.613.6R410A(HFC)
GWP:2088
R2Less than 7.5kw
IDF9040℃
0.7 MPa
14.316.4R410A(HFC)
GWP:2088
R2Less than 7.5kw

Refrigerated Air Dryer IDF □E/F/D

    * The refrigerated air dryer IDF22E to IDF75E series is to be discontinued.
     Please consider selecting an IDF60 to 90 series refrigerated air dryer as a
     substitute.

     Discontinuation date
     IDF22E/IDFA22E: Discontinued
     IDF37E/IDFA37E: Scheduled to be discontinued as of the end of
     March 2024

     IDF55E/IDFA55E: Scheduled to be discontinued as of the end of
     September 2024

     IDF75E/IDFA75E: Scheduled to be discontinued as of the end of
     September 2024
SeriesRated inlet conditionAir flow capacity
(m3/min[ANR])
50 Hz
Air flow capacity
(m3/min[ANR])
60 Hz
Applicable air compressor (kW)RefrigerantPort sizeCompressor
output
IDF1E35℃
0.7 MPa
0.10.120.75R134a
(HFC)
Rc3/8Less than 7.5kw
IDF2E35℃
0.7 MPa
0.20.2351.5R134a
(HFC)
Rc3/8Less than 7.5kw
IDF3E35℃
0.7 MPa
0.320.372.2R134a
(HFC)
Rc3/8Less than 7.5kw
IDF4E35℃
0.7 MPa
0.520.573.7R134a
(HFC)
Rc1/2Less than 7.5kw
IDF6E35℃
0.7 MPa
0.750.825.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDF8E35℃
0.7 MPa
1.221.327.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDF11E35℃
0.7 MPa
1.651.8211R134a
(HFC)
Rc3/4Less than 7.5kw
IDF15E135℃
0.7 MPa
2.83.115R134a
(HFC)
Rc1Less than 7.5kw
IDF22E35℃
0.7 MPa
3.94.322R407C
(HFC)
R1Less than 7.5kw
IDF37E35℃
0.7 MPa
5.76.137R407C
(HFC)
R1 1/2Less than 7.5kw
IDF55E40℃
0.7 MPa
8.49.855R407C
(HFC)
R2Less than 7.5kw
IDF75E40℃
0.7 MPa
11.012.475R407C
(HFC)
R2Less than 7.5kw
IDF100F40℃
0.7 MPa
16.018.8100R407C
(HFC)
R2Less than 7.5kw
IDF125F40℃
0.7 MPa
20.123.7125R407C
(HFC)
65(2 1/2B)
flange
Less than 7.5kw
IDF150F40℃
0.7 MPa
25.030.0150R407C
(HFC)
80(3B)
flange
Less than 7.5kw
IDF190D40℃
0.7 MPa
32.038.0190R407C
(HFC)
80(3B)
flange
Less than 7.5kw
IDF240D40℃
0.7 MPa
43.050.0240R407C
(HFC)
100(4B)
flange
Less than 7.5kw
IDF370D35℃
0.7 MPa
54.065.0370R407C
(HFC)
150(6B)
flange
More than 7.5kw

Refrigerated Air Dryer IDU □E

SeriesRated inlet conditionAir flow capacity (m3/min[ANR])
50 Hz
Air flow capacity (m3/min[ANR])
60 Hz
Applicable air compressor (kW)RefrigerantPort sizeCompressor
output
IDU3E55℃
0.7 MPa
0.320.372.2R134a
(HFC)
Rc3/8Less than 7.5kw
IDU4E55℃
0.7 MPa
0.520.573.7R134a
(HFC)
Rc1/2Less than 7.5kw
IDU6E55℃
0.7 MPa
0.750.825.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDU8E55℃
0.7 MPa
1.11.27.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDU11E55℃
0.7 MPa
1.51.711R134a
(HFC)
Rc3/4Less than 7.5kw
IDU15E155℃
0.7 MPa
2.62.815R134a
(HFC)
Rc1Less than 7.5kw
IDU22E55℃
0.7 MPa
3.94.322R407C
(HFC)
R1Less than 7.5kw
IDU37E55℃
0.7 MPa
5.76.137R407C
(HFC)
R1 1/2Less than 7.5kw
IDU55E55℃
0.7 MPa
8.49.855R407C
(HFC)
R2Less than 7.5kw
IDU75E55℃
0.7 MPa
11.012.575R407C
(HFC)
R2Less than 7.5kw

Refrigerated Air Dryer/Double Energy Saving Function Series IDF100FS/125FS/150FS

    ・Energy-saving design (Second re-heater + Digital scroll compressor)
    ・Power consumption: Reduced by up to 76%
    ・Exhaust heat: Reduced by up to 25%
    ・Tolerant of high temperature environments!
    ・Ambient temperature: Up to 45ºC, Inlet air temperature: Up to 60ºC
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable
compressor (kW)
Air flow capacity
(m3/min[ANR])
50 Hz
Air flow capacity
(m3/min[ANR])
60 Hz
IDF100FS1001618.8
IDF125FS12520.123.7
IDF150FS1502527

Refrigerated Air Dryer/For Use in Europe, Asia and Oceania/Standard IDFA□E

    ・[For use in Europe] Low GWP refrigerant: R1234yf (HFO) [New]
     ∗ Not available for air transport
    ・[For use in Asia and Oceania] Refrigerant: R134a (HFC)
    ・Power supply voltage: Single-phase 230 VAC (50 Hz)
    ・Max. inlet air temperature: 50°C, Max. ambient temperature: 40°C

    * The production of the IDFA22E to IDFA75E series was scheduled to end
     in June 2022, but will be extended. We will announce the production end
     date separately.
     Click here for the IDFA22E to IDFA75E series catalog.
SeriesRated inlet conditionAir flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
3℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
7℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
10℃
RefrigerantPort size
IDFA3E35℃
0.7MPa
121517[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/8
IDFA4E35℃
0.7MPa
243134[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc1/2
IDFA6E35℃
0.7MPa
364650[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/4
IDFA8E35℃
0.7MPa
658391[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/4
IDFA11E35℃
0.7MPa
80101112[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/4
IDFA15E135℃
0.7MPa
120152168[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc1
IDFA22E35℃
0.7MPa
182231254R407C
(HFC)
R1
IDFA37E35℃
0.7MPa
273347382R407C
(HFC)
R1 1/2
IDFA55E35℃
0.7MPa
390432510R407C
(HFC)
R2
IDFA75E35℃
0.7MPa
660720822R407C
(HFC)
R2

Refrigerated Air Dryer/For Use in Europe, Asia and Oceania IDFA

    ・Refrigerant: R410A (HFC)
    ・Applicable for the high-temperature environments
     Ambient temperature : Max. 45℃
     Inlet air temperature : Max. 65℃
    ・Increased air flow capacity
    ・Power supply voltage: Single-phase 230 VAC (50 Hz)
SeriesRated inlet
condition
Air flow capacity
(m3/h [ANR] )
Dew point 3℃
Air flow capacity
(m3/h [ANR] )
Dew point 7℃
Air flow capacity
(m3/h [ANR] )
Dew point 10℃
RefrigerantPort size
IDFA6035℃
0.7 MPa
204300360R410A(HFC)
GWP:2088
R1
IDFA7035℃
0.7 MPa
312408480R410A(HFC)
GWP:2088
R1 1/2
IDFA8035℃
0.7 MPa
552654720R410A(HFC)
GWP:2088
R2
IDFA9035℃
0.7 MPa
810900960R410A(HFC)
GWP:2088
R2

Refrigerated Air Dryer/For Use in Europe, Asia and Oceania/Large Size IDFA□F

    ・Refrigerant: R407C (HFC)
    ・Tolerant of high temperature environment!
     Top of its class in the industry for the large air-cooled type
     Ambient temperature 45°C at max., Inlet air temperature 60°C at max.
    ・Energy saving design
     Exhaust heat reduced by 25% at max.
     Ambient temperature increase suppressed
     Employs a heat exchanger made of high corrosion-resistant stainless
     steel
SeriesRated inlet conditionAir flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
3℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
7℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
10℃
RefrigerantPort size
IDFA100F-3840℃
0.7MPa
--960R407C
(HFC)
R2
IDFA125F-3840℃
0.7MPa
--1210R407C
(HFC)
R2 1/2
IDFA150F-3840℃
0.7MPa
--1500R407C
(HFC)
DIN flange 80
IDFA100F-4035℃
0.7MPa
860--R407C
(HFC)
R2
IDFA125F-4035℃
0.7MPa
1100--R407C
(HFC)
R2 1/2
IDFA150F-4035℃
0.7MPa
1340--R407C
(HFC)
DIN flange 80

Refrigerated Air Dryer/For Use in Southeast Asia IDFC□

    ・Applicable for the high-temperature environments of tropical regions
    ・Can be used in high-temperature environments
     Ambient temperature : Max. 45℃
     Inlet air temperature : Max. 80℃
     Dew point range : 3℃ to 20℃
    ・Air flow capacity : 9.2 m3/min (52% increase compared to the current model)
    ・Power supply voltage : Single-phase 230 VAC (50 Hz)
SeriesRated inlet conditionAir flow capacity
(m3/min [ANR] )
Outlet air pressure dew point
3℃
Air flow capacity
(m3/min [ANR] )
Outlet air pressure dew point
10℃
Air flow capacity
(m3/min [ANR] )
Outlet air pressure dew point
20℃
RefrigerantPort size
IDFC6050℃
0.7 MPa
0.92.84.7R410A(HFC)
GWP:2088
R1
IDFC7050℃
0.7 MPa
1.64.77.8R410A(HFC)
GWP:2088
R1 1/2
IDFC8050℃
0.7 MPa
2.26.510.9R410A(HFC)
GWP:2088
R2
IDFC9050℃
0.7 MPa
3.19.215.4R410A(HFC)
GWP:2088
R2

Refrigerated Air Dryer/For Use in North, Central and South America IDFB

    ・Applicable for the high-temperature environments
     Ambient temperature : Max. 113ºF (45ºC)
     Inlet air temperature : Max. 149ºF (65ºC)
    ・Increased air flow capacity
    ・Power supply voltage: Single-phase 230 VAC (60 Hz)
SeriesRated inlet
condition
Air flow capacity
(m3/h [ANR] )
Dew point 37ºF (2.8℃)
Air flow capacity
(m3/h [ANR] )
Dew point 45ºF (7.2℃)
Air flow capacity
(m3/h [ANR] )
Dew point 50ºF (10℃)
RefrigerantPort size
IDFB60100ºF
(37.8℃)
100 psi
(0.7 MPa)
113
(192)
155
(264)
177
(300)
R410A(HFC)
GWP:2088
R1, NPT1
IDFB70100ºF
(37.8℃)
100 psi
(0.7 MPa)
166
(282)
215
(366)
251
(426)
R410A(HFC)
GWP:2088
R1 1/2, NPT1 1/2
IDFB80100ºF
(37.8℃)
100 psi
(0.7 MPa)
247
(420)
314
(534)
353
(600)
R410A(HFC)
GWP:2088
R2, NPT2
IDFB90100ºF
(37.8℃)
100 psi
(0.7 MPa)
335
(570)
406
(690)
459
(780)
R410A(HFC)
GWP:2088
R2, NPT2

Refrigerated Air Dryer/For Use in North, Central, and South America IDFB□E

    ・UL, CSA certified product
    ・Power supply voltage: Single-phase 115 VAC (60 Hz), 230 VAC (60 Hz)
     3-phase 460 VAC (60 Hz)
     
     Note) The air flow capacity for each dew point is indicated.

    ∗ The IDFB22E/37E series has been discontinued in August 2019.
     Please select the IDFB60/70 series.
SeriesRated inlet conditionAir flow capacity SCFM (m3/h [ANR] )
Outlet air pressure dew point Note)
37ºF(2.8℃)
Air flow capacity SCFM (m3/h [ANR] )
Outlet air pressure dew point Note)
45ºF(7.2℃)
Air flow capacity SCFM (m3/h [ANR] )
Outlet air pressure dew point Note)
50ºF(10℃)
RefrigerantPort size
IDFB3E100ºF
(37.8℃)
100 psi
(0.7 MPa)
10(17)11(19)12(20)R134a
(HFC)
NPT3/8
IDFB4E100ºF
(37.8℃)
100 psi
(0.7 MPa)
15(25)16(27)17(28)R134a
(HFC)
NPT1/2
IDFB6E100ºF
(37.8℃)
100 psi
(0.7 MPa)
25(43)26(45)28(47)R134a
(HFC)
NPT3/4
IDFB8E100ºF
(37.8℃)
100 psi
(0.7 MPa)
41(70)43(74)45(77)R134a
(HFC)
NPT3/4
IDFB11E100ºF
(37.8℃)
100 psi
(0.7 MPa)
59(100)62(106)65(110)R134a
(HFC)
NPT3/4
IDFB15E100ºF
(37.8℃)
100 psi
(0.7 MPa)
71(120)80(136)86(147)R134a
(HFC)
NPT1
IDFB22E100ºF
(37.8℃)
100 psi
(0.7 MPa)
107(182)120(205)130(221)R134a
(HFC)
NPT1
IDFB37E100ºF
(37.8℃)
100 psi
(0.7 MPa)
161(273)173(294)181(308)R134a
(HFC)
NPT1 1/2
IDFB55E100ºF
(37.8℃)
100 psi
(0.7 MPa)
226(384)258(438)297(504)R407C
(HFC)
NPT2
IDFB75E100ºF
(37.8℃)
100 psi
(0.7 MPa)
300(510)353(600)406(690)R407C
(HFC)
NPT2

Thermo-dryer with Air Temperature Adjustment Function IDH□

    ・Stable supply of temperature and pressure controlled dry clean air
     Can supply compressed air with the same conditions and quality
     regardless of the season
    ・Application example:
     Supplying compressed air with constant conditions to air bearings
     mounted on a tool
    ・Built-in filter
     Nominal filtration: 0.01 μm (99.9% filtration efficiency)
     Outlet oil mist concentration: Max. 0.01 mg/m3 (ANR)
     Outlet cleanliness: Particles of 0.3 μm or more: 3.5 particles/L (ANR)
     or less
    ・Compatible with power supplies from around the world Single-phase
     100, 200, 230 VAC (50/60 Hz)
SeriesAir flow capacity
L/min(ANR)
Outlet air
temperature
adjustment range
Outlet air set
pressure range
Outlet air
temperature
stability
Cooling
method
Compressor
output
IDH□4100 to 50015 to 30℃0.15 to 0.85 MPa±0.1Heater
operation
PID control
Less than 7.5kw
IDH□6200 to 80015 to 30℃0.15 to 0.85 MPa±0.1Heater
operation
PID control
Less than 7.5kw

Heatless Air Dryer ID

    ・Can supply dry air with a low dew point below –30ºC
    ・Compact and lightweight without a heater or an electric control board
    ・It is possible to check the outlet dew point with the indicator.
     (Self-regenerative type allows for easy maintenance)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Heatless Air Dryer ID
    Manual
    Series View search result
    IDView search result
SeriesOutlet flow L/min (ANR)Inlet flow L/min (ANR)
ID80 to 780100 to 975

Modular Connection Type Membrane Air Dryer IDG-D

    ・Compatible with various ISO water quality classes
    ・Modular connection is possible.
    ・Non-fluorocarbon
    ・Power supply not required
    ・No vibration or heat discharge
    ・Contributes to energy saving
     Pressure drop: Reduced by up to 61%
     Outlet air flow rate: Max. 25% increase
     Purge ratio: Approx. 14%
SeriesStandard inlet conditionsOutlet air flow rate
L/min (ANR)
Pressure dew
point (℃)
Water quality
class
Applicable
AC size
Port size
IDG20-D25℃, 0.7 MPa10034AC20Rc, NPT, G
1/8, 1/4
IDG30-D25℃,0.7 MPa25034AC30Rc, NPT, G
1/4, 3/8
IDG40-D25℃,0.7 MPa50034AC40Rc, NPT, G
3/8, 1/2

Membrane Air Dryer IDG□A/IDG

    ・It is possible to easily supply dry air using the hollow fiber membrane.
    ・Non-fluorocarbon
    ・Power supply not required
    ・Compatible with low dew points (–60ºC)
    ・No vibration or heat discharge
    ・With a dew point indicator
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Membrane Air Dryer IDG□A/IDG
    Manual
    Series View search result
    IDG□A/IDGView search result
SeriesOutlet flow L/min (ANR)Standard dew point (°C)
IDG□A/IDG10 to 1000-15,-20,-40,-60

Moisture Control Tube IDK

    ・Prevents condensation in piping for small cylinders/air grippers
    ・Diffuses water vapor in the piping to the outside
    ・All you have to do is install the moisture control tube.
     Additional power supplies and works are not necessary.
SeriesO.D./I.D. (mm)Effective length (mm)Applicable fittings
IDK02
Linear shape
2/1.2100
200
KQ2
IDK04
Linear shape
4/2.5100
200
KQ2
IDK06
Linear shape
6/4100
200
KQ2
IDK04-100-C1
Coil shape
4/2.5100KQ2