Product Information »
WEB Catalog
IN_PROD_346
» Fittings and Tubing
» Tubing(Tubing for Special Environments)
WEB Catalog
Product List
- Air Management System
-
Directional Control Valves
- Pilot Operated 4/5 Port Solenoid Valves
- Pilot Operated 3 Port Solenoid Valves
- Direct Operated 3/4/5 Port Solenoid Valves
- Reduced-wiring Fieldbus System (Serial Transmission System)
- Wireless System
- Air Operated Valves
- Mechanical Valves/Transmitters
- Finger Valve/Hand Valves/Residual Relief 3 Port Valve
- Blow Guns
- Power Valves
- ISO Valves
- Explosion-Proof Valves
- Pilot Operated 4/5 Port Solenoid Valves
-
Air Cylinders
- Standard Air Cylinders (Round Type)
- Standard Air Cylinders (Square Cover)
- Compact Air Cylinders
- Environment Resistant Cylinders
- Floating Joints/Rod End
- Air-hydro Units
- Mechanically Jointed Rodless Cylinders
- Magnetically Coupled Rodless Cylinders
- Table Cylinders
- Guide Cylinders
- Dual Rod Cylinders
- Lock Cylinders/Cylinder with An End Lock
- Fine Lock Cylinders
- Specialty Cylinders
- Clamp Cylinders
- Pin Shift Cylinder
- Stopper Cylinders
- Stroke Reading Cylinders
- Valve Mounted Air Cylinders
- ISO Cylinders: ISO Standards (6432)
- ISO Cylinders: ISO Standards (15552)
- ISO Cylinders: ISO Standards (21287)
- ISO Cylinders
- Shock Absorbers
- Auto Switches
- Wireless Auto Switches
- Actuator Position Sensor
- Flow Control Equipment
- Standard Air Cylinders (Round Type)
- Rotary Actuators/Air Grippers
-
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- e-Actuator
-
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Vacuum Ejectors
- Vacuum Gripper System (Foam Type)
- Vacuum Release Valve Units
- Air Suction Filters
- Vacuum Pads (Vacuum Suction Cups)
- Special Pads
- Gripper for Collaborative Robots
- Vacuum Saving Valves
- Magnet Buffer
- Vacuum Flow
- Vacuum Regulators
- Related Equipment for Vacuum Systems
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Grippers for Collaborative Robots
- Compact Compressor
- Air Preparation Equipment
- Modular F.R.L./Pressure Control Equipment
- Modular F.R.L. Units
- Pressure Control Equipment
- Booster Regulators
- Lubrication Equipment
- Fittings and Tubing
- Flow Control Equipment
- Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges
-
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Clamp-on Type Flow Sensor
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
- Position Sensor
- Electronic Pressure Switches/Sensors (Self-contained Type)
-
Static Neutralization Equipment
- Static Neutralization Equipment Ionizer Bar Type
- Static Neutralization Equipment Nozzle Type Ionizer
- Static Neutralization Equipment Fan Type Ionizer
- Static Neutralization Equipment Ionizer Gun
- Static Neutralization Equipment Desktop Duster Box
- Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
- Static Neutralization Equipment/Ionizers
- Static Neutralization Equipment Ionizer Bar Type
-
Industrial Device Communication Equipment/Wireless System
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible Products
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- Process Valves
- Chemical Liquid Valves/Fittings & Needle Valves/Tubing
- Process Pumps(Diaphragm Pumps)
-
Temperature Control Equipment
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
- Chiller Compliant Regulations
- Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
- Air Temperature Controllers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Process Gas Equipment AP Tech
- High Vacuum Equipment
- Industrial Filters/Sintered Metal Elements
- Pneumatic Instrumentation Equipment
- Hydraulic Equipment
Theme
-
Clean Series/Low-Particle Generation
- Directional Control Valves
- Air Cylinders
- Rotary Actuators
- Air Grippers
- Air Dryers
- Compressed Air Cleaning Filter Series
- Clean Gas Filters/Air Filters
- Exhaust Cleaner for Clean Room/Clean Exhaust Filter
- Modular F.R./Pressure Control Equipment
- Fittings
- Tubing
- Flow Control Equipment
- Switches/Sensors
- Flow Switch
- Electric Actuators
- Directional Control Valves
- Fluoropolymer Equipment/PVC Equipment
-
Series Compatible with Secondary Batteries Series 25A-
- Air Management System
- Directional Control Valves
- Actuators
- Related Products
- Rotary Actuators/Air Grippers
- Vacuum Equipment
- Air Preparation Equipment/Clean Air Filters
- ModularF.R.L./Pressure Control Equipment
- Flow Control Equipment/Fittings
- Tubings
- Detection Switches/Auto Switches
- Static Neutralization Equipment/Ionizers
- Process Valves
- Process Gas Equipment
- Electric Actuators
- Air Management System
- Copper, Fluorine-free Equipment Series 20-
- ISO Products
- Arc Welding Process Equipment
- IO-Link Compatible Products
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
- Explosion-Proof Valves Certified Products
- Equipment for the Food Manufacturing Industry
Tubing(Tubing for Special Environments)
FR Soft Nylon Tubing TRS
-
・Max. operating pressure: 1.2 MPa (at 20℃)
・For use in spatter-generating atmospheres/Flame resistant
(Equivalent to UL-94 Standard V-0)
Safety Instructions Fittings and Tubing/Precautions Series Variations Improved Weather Resistance Tube Green Procurement (RoHS)
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRS | φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Green | Air, Water |
FR Double Layer Tubing TRB
-
・Max. operating pressure: 1.0 MPa (at 20℃)
・For use in spatter-generating atmospheres/Flame resistant
(Equivalent to UL-94 Standard V-0)
Safety Instructions Fittings and Tubing/Precautions Series Variations Improved Weather Resistance Tube Green Procurement (RoHS)
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRB | φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water |
FR Double Layer Polyurethane Tubing TRBU
-
・Max. operating pressure: 0.8 MPa (at 20℃)
・For use in spatter-generating atmospheres/Flame resistant
(Equivalent to UL-94 Standard V-0)
・Superior restoring force compared to the nylon tubing
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRBU | φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water |
Flame Resistant (Equivalent to UL-94 Standard V-0)
FR 2-Layer Soft Polyurethane Tubing TRBU-X259
-
・Peeling of the outer layer not required to connect fittings
Reduced labor time, Improved workability
・Improved flexibility (Compared with the TRBU)
・Lightweight and compact
Weight: 57% reduction, Cross sectional area: 37% reduction (Compared with the TRBU0805)
・Suitable for air and water piping in environments where spot welding spatter may be a problem
・Increased flow rate due to I.D. expansion: Max. 69% improvement
(Comparison between the TRBU1208 and the TRBU1210-X259)
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRBU-X259 | φ3.2,φ4,φ6,φ8,φ10,φ12 (Some products are available as a special order. Please refer to the catalog for details.) | Black, White, Red, Blue, Yellow, Green (Some products are available as a special order. Please refer to the catalog for details.) | Air, Water |
Double Layer Tube Stripper TKS

-
・Easily strips the outer layer from double layer tubes
Series | Tubing O.D. | Color |
---|---|---|
TKS | φ6,φ8,φ10,φ12 | Orange, Yellow, Blue, Green |
FR Three-layer Polyurethane Tubing TRTU
-
・Spatter resistance has been improved by installing an aluminum layer between the outer layer and the inner tube.
(It is twice that of the TRBU series FR double layer polyurethane tubing.)
・For general pneumatic and water piping in environments exposed to sparks from arc welding, etc.
・Flame resistant (Equivalent to UL-94 Standard V-0)
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRTU | φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water |
Antistatic Soft Nylon Tubing TAS
-
・Max. operating pressure: 1.2 MPa (at 20℃)
・For preventing static electricity
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TAS | φ3.2,φ4,φ6,φ8,φ10,φ12 | Black | Air |
Antistatic Polyurethane Tubing TAU
-
・Max. operating pressure: 0.9 MPa (at 20℃)
・For preventing static electricity
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TAU | φ3.2,φ4,φ6,φ8,φ10,φ12 | Black | Air |