Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Battery-less Absolute Encoder Type
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
Battery-less Absolute Encoder Type
Battery-less Absolute Encoder Type
Electric Actuator Slide Table/High Precision Type LESYH
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-LESYH-2.jpg)
-
・Improved positioning repeatability due to the adoption of a ball screw
drive.
Positioning repeatability: ±0.01 mm
・Lost motion: 0.1 mm or less
・Increased vertical work load: 5 times or more
・Motorless type
Can be used with your current motor and driver!
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Battery-less Absolute Encoder Type
Electric Actuator Slide Table/High Precision Type LESYHManual
Model View search result LESYH8 View search result LESYH16 View search result LESYH25 View search result
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LESYH8 | 50, 75 | MAX.2 | MAX.6 | MAX.400 | 2.5, 5, 10 |
Battery-less absolute (Step motor 24 VDC) | LESYH16 | 50, 100 | MAX.8 | MAX.12 | MAX.400 | 6, 12 |
Battery-less absolute (Step motor 24 VDC) | LESYH25 | 50, 100, 150 | MAX.12 | MAX.20 | MAX.400 | 10, 20 |
Features
Improved positioning repeatability due to the adoption of a ball screw drive. Positioning repeatability: ±0.01 mm
Lost motion: 0.1 mm or less
Increased vertical work load: 5 times or more
![](/assets/newproducts/en-jp/lesyh-2/images/01.jpg)
Motorless type: Can be used with your current motor and driver !
![](/assets/newproducts/en-jp/lesyh-2/images/02.jpg)
Battery-less absolute encoder type: Restart from the last stop position is possible after recovery of the power supply.
Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off.
A return to origin operation is not necessary when the power supply is recovered.
![](/assets/newproducts/en-jp/lesyh-2/images/03.jpg)