WEB Catalog

Product Information »  WEB Catalog  » Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)  » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems

Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems

Large Size Vacuum Module (Vacuum Generators) ZR

    ・Compatible with ejector systems and vacuum pump systems
    ・Necessary functions can be combined through a modular design.
    ・Double solenoids provide a self-holding function.
    ・Adaptable to manifold applications
    ・Functions such as a digital vacuum switch or a solenoid valve can be selected.
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZR1101.025532 to 32ZR100
ZR1131.342862 to 50ZR100
ZR1151.5631022 to 100ZR100
ZR1181.8741552 to 125ZR100
ZR1202.0951942 to 150ZR100