WEB Catalog

Product Information »  WEB Catalog  » Industrial Device Communication Equipment/Wireless System  » Industrial Device Communication Equipment: CC-Link Compatible Products

Industrial Device Communication Equipment: CC-Link Compatible Products

Electronic Vacuum Regulator ITV

    ・Stepless control of vacuum pressure in proportion to electrical signals
    ・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C
SeriesPort sizeSet pressure (MPa)
ITV009□Built-in One-touch fitting
φ4,φ5/32
-1 to -100
ITV209□1/4-1.3 to -80

Features

IO-Link compatible products have been added.

For the stepless control of air pressure in proportion to electrical signals

Compact Electro-Pneumatic Regulator ITV0000 Series [IP65 equivalent]
Compact Vacuum Regulator ITV009□ Series

・ Compact, Lightweight

Improved space saving and weight reduction when used in a manifold



Electro-Pneumatic Regulator ITV1000/2000/3000 Series [IP65]
Electronic Vacuum Regulator ITV209□ Series



IO-Link Compatible Devices:
Electro-Pneumatic Regulator ITV10□0/20□0/30□0-IL
Electronic Vacuum Regulator ITV2090-IL

・ IO-Link communication enables users to check device information and monitor device status in addition to performing pressure control.

Series Variations

Back to list

Go Top