Product Information »
WEB Catalog
» Rotary Actuators/Air Grippers
» Auto Switches
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
Auto Switches
Trimmer Auto Switch D

-
・Easily distinguish workpieces with a single auto switch
・Minimum detectable adjustment width: 0.5 mm
・Applicable to the short stroke cylinder
The detection of the extended and retracted end positions can be made by a single auto switch.
This switch can be used when two auto switches cannot be mounted due to a short stroke.
-
2D CAD
Click here for 2D CAD Trimmer Auto Switch D
Manual
Series Type View search result D-M9K Sensor unit View search result D-Y7K Sensor unit View search result D-F7K Sensor unit View search result D-R□K Amplifier unit View search result
Series | Type | Mounting |
---|---|---|
D-M9K | Sensor unit | Direct mounting (Round groove) |
D-Y7K | Sensor unit | Direct mounting (Square groove) |
D-F7K | Sensor unit | Rail mounting |
D-R□K | Amplifier unit | - |