Product Information »
WEB Catalog
» Modular F.R.L. Units
» Modular F.R.L. Units/Air Combination
Modular F.R.L. Units/Air Combination
Modular F.R.L. Units AC-A
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-031-AC-A.jpg)
-
・Easy element replacement
The element and the bowl are integrated. Replacement can be done in
hand.
・Energy-saving regulator Pressure drop: Max. 50% improvement
・Reduced required maintenance space: Max. 46% reduction
・Better visibility&increased safety
The bowl is covered with a transparent bowl guard.
・Attachments:
Spacer: Y200-A, Y300-A, Y400-A, Y500-A
Spacer with bracket: Y200T-A, Y300T-A, Y400T-A, Y500T-A
∗ The AC-A series will be discontinued in March 2025.
Please select the AC-D series.▶Click here for details.
Combination equipment | Series | Port size | Set pressure (MPa) |
---|---|---|---|
Air filter, Regulator, Lubricator | AC10 to 40-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Filter regulator, Lubricator | AC10A to 40A-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Air filter, Regulator | AC10B to 40B-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Air filter, Mist separator, Regulator | AC20C to 40C-A | 1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Filter regulator, Mist separator | AC20D to 40D-A | 1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Features
Modular Type F.R.L. Unit Series AC
![](/assets/newproducts/en-jp/af-a/images/01.jpg)
Transparent bowl guard
Better environmental resistance: Transparent bowl guard can protect the inner bowl!
![](/assets/newproducts/en-jp/af-a/images/02.jpg)
Better visibility: 360°
Use of transparent bowl guard makes it possible to check the condensate inside the filter case and the remaining oil amount in the lubricator from the entire periphery.
![](/assets/newproducts/en-jp/af-a/images/03.jpg)
Light weight: Max. 90 g reduction
* Except AW
![](/assets/newproducts/en-jp/af-a/images/04.jpg)
Pressure drop: Max. 50% improvement
* Regulator/AR, Filter Regulator/AW
![](/assets/newproducts/en-jp/af-a/images/05.jpg)
New Spacer
![](/assets/newproducts/en-jp/af-a/images/06.jpg)