WEB Catalog

Product Information »  WEB Catalog  » Pressure Control Equipment  » Electro-Pneumatic Regulators

Electro-Pneumatic Regulators

Electro-Pneumatic Regulator ITV

    ・Stepless control of air pressure in proportion to electrical signals
    ・Sensitivity: 0.2 kPa (100 kPa specification)
    ・Linearity: ±1% or less (F.S.)
    ・Hysteresis: 0.5% or less (F.S.)
    ・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C, IO-Link

     ▶IO-Link Master
SeriesPort sizeSet pressure (MPa)
ITV0000Built-in One-touch fitting
φ4,φ5/32
0.001 to 0.1
0.001 to 0.5
0.001 to 0.9
ITV10001/8,1/40.005 to 0.1
0.005 to 0.5
0.005 to 0.9
ITV20001/4,3/80.005 to 0.1
0.005 to 0.5
0.005 to 0.9
ITV30001/4,3/8,1/20.005 to 0.1
0.005 to 0.5
0.005 to 0.9

Features

IO-Link compatible products have been added.

For the stepless control of air pressure in proportion to electrical signals

Compact Electro-Pneumatic Regulator ITV0000 Series [IP65 equivalent]
Compact Vacuum Regulator ITV009□ Series

・ Compact, Lightweight

Improved space saving and weight reduction when used in a manifold



Electro-Pneumatic Regulator ITV1000/2000/3000 Series [IP65]
Electronic Vacuum Regulator ITV209□ Series



IO-Link Compatible Devices:
Electro-Pneumatic Regulator ITV10□0/20□0/30□0-IL
Electronic Vacuum Regulator ITV2090-IL

・ IO-Link communication enables users to check device information and monitor device status in addition to performing pressure control.

Series Variations

Back to list

Go Top