Product Information »
WEB Catalog
» Modular F.R.L. Units
» Filter Regulators
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
Filter Regulators
Filter Regulator with Backflow Function AW□K-B

-
・Integrated filter and regulator units save space and require less piping.
・The filter regulator with backflow function incorporates a mechanism that exhausts the air pressure in the outlet side quickly.
∗ The AW□K-B series will be discontinued in March 2025.
Please select the AW□K-D series.▶Click here for details.
-
2D CAD
Click here for 2D CAD Filter Regulator with Backflow Function AW□K-B
Manual
Series View search result AW20K to 60K-B View search result
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW20K to 60K-B | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 | 5 |
Features
Modular F.R.L. Units AC Series

Transparent bowl guard
Better environmental resistance: Transparent bowl guard can protect the inner bowl!

Better visibility: 360°
Use of transparent bowl guard makes it possible to check the condensate inside the filter bowl and the remaining oil amount in the lubricator from the entire periphery.

Light weight: Max. 90 g reduction
* Except AW

New Spacer