WEB Catalog

Product Information »  WEB Catalog  » Fittings and Tubing  » Tubing

Tubing

Biomass Tubing TU/TS/T-X309

    ・Tubing according to carbon neutrality
    ・CO2 reduction amount: Max. 18.7 kg
     ∗ Comparison with the TS series (Tubing O.D. 12 mm;
      Tubing I.D. 9 mm), Soft nylon tubing, 100 meters roll
    ・Reduction in CO2 and greenhouse gases by reducing
     the use of petroleum driven raw materials, resulting
     in a greater contribution towards decarbonization.

    What is a biomass tube?
    Tubing produced from plant derived raw biomaterials such
    as castor seeds, etc.
SeriesMaterialTubing O.D.
Metric size
ColorFluid
TU-X309Polyurethaneφ4,φ6,φ8,φ10,φ12Black, White, BlueAir, Water
TS-X309Soft nylonφ4,φ6,φ8,φ10,φ12WhiteAir
T-X309Nylonφ4,φ6,φ8,φ10,φ12Black, WhiteAir

Features

Tubing according to carbon neutrality



CO2 reduction amount: Max. 18.7 kg

∗ Comparison with the TS series (Tubing O.D. 12 mm; Tubing I.D. 9 mm), Soft nylon tubing, 100 meters roll



Contributes to decarbonization and reduced greenhouse gas emissions

Variations

Go Top