WEB Catalog

Product Information »  WEB Catalog  » Clean Series/Low-Particle Generation  » Air Cylinders

Air Cylinders

Air Slide Table 13-/22-MXS

    Clean Series


    ・Integrated with a worktable in a compact manner.
    ・A smooth movement without looseness has been achieved through the adoption of a cross roller guide
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard13-/22-MXSDouble acting6, 8, 12, 16, 20, 25
Symmetric13-/22-MXS□LDouble acting6, 8, 12, 16, 20, 25