WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Dual Rod Cylinders

Dual Rod Cylinders

Dual Rod Cylinder CXS

    ・Compact cylinder with a high-precision guide function for pick & place applications
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dual Rod Cylinder CXS
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB19 Made to Order Common Specifications High speed type PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearing/Ball bushing bearingCXSDouble acting6,10,15,20,25,32
With air cushionSlide bearing/Ball bushing bearingCXSDouble acting20,25,32
With end lockSlide bearing/Ball bushing bearingCXSDouble acting6,10,15,20,25,32
Double rod typeSlide bearing/Ball bushing bearingCXSWDouble acting6,10,15,20,25,32