Air Saving Speed Controllers Air Saving Valves
Air Saving Speed Controller AS-R/AS-Q

-
・Reduce air consumption just by mounting to an air cylinder.
・Air consumption reduced by 25%
・Mounting and operation are the same as regular speed controller.
・Equal response time
No delay of response time with 2-pressure control
・Compact: 85% reduction
The functions of the regulator and speed controller have been integrated.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Saving Speed Controller AS-R/AS-Q
Manual
Type Series View search result Elbow type
With pressure reduction functionAS22R to AS42R View search result Elbow type
With rapid supply and exhaust functionAS22Q to AS42Q View search result
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type With pressure reduction function | AS22R to AS42R | R, NPT, G 1/8 to 1/2 | φ6 to φ12 | φ1/4'' to φ1/2'' |
Elbow type With rapid supply and exhaust function | AS22Q to AS42Q | R, NPT, G 1/4 to 1/2 | φ6 to φ12 | φ1/4'' to φ1/2'' |
Features
Reduce air consumption just by mounting to air cylinder
Air consumption reduced by 25%
Acquire two-pressure control just by mounting the product. Reduces the air supply pressure of the stroke on the nonworking side to 0.2 MPa.
Mounting and operation are the same as a speed controller



Equal response time
No delay of the response time with two-pressure control Improved output response at the stroke end due to rapid air-charge.
Improved response time of return stroke due to rapid air exhaust.

Compact 85*1 % reduction(Occupied volume: 230 cm3 ➡ 34 cm3)
The functions of the regulator and speed controller are combined.
*1 Comparison of AR20K-02-B + AS22m1F-02-08 and AS22R-02-08

Easy Adjustment
Push-lock type Only speed is adjustable.

Lurch Prevention
As this product is operated by the return stroke at a reduced pressure by the meter-in circuit, a sudden extension of the working stroke is prevented.
Variations

Applications and Load


Application Proposal for Air Saving Speed Controller
●Air consumption reduction ratio: 50%
* Comparison of air consumption when the supply pressure is 0.5 MPa
* In this case, the load to move the workpiece is piston area multiplied by 0.2 MPa.

●Air consumption reduction ratio: 46%