Product Information »
WEB Catalog
» Modular F.R.L./Pressure Control Equipment
» Modular F.R.L.
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
Modular F.R.L.
Filter Regulator AW-A

-
・Easy element replacement
The element and the bowl are integrated.
Replacement can be done in hand.
・Energy-saving regulator Pressure drop: Max. 50% improvement
・Reduced required maintenance space: Max. 46% reduction
・Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
∗ The AW-A series will be discontinued in March 2025.
Please select the AW-D series.▶Click here for details.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Filter Regulator AW-A
Manual
Series View search result AW10 to 40-A View search result
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW10 to 40-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 | 5 |
Features
Modular Type F.R.L. Unit Series AC

Transparent bowl guard
Better environmental resistance: Transparent bowl guard can protect the inner bowl!

Better visibility: 360°
Use of transparent bowl guard makes it possible to check the condensate inside the filter case and the remaining oil amount in the lubricator from the entire periphery.

Light weight: Max. 90 g reduction
* Except AW

Pressure drop: Max. 50% improvement
* Regulator/AR, Filter Regulator/AW

New Spacer