Modular F.R.L.
Mist Separator AFM-D

-
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Mist Separator AFM-D
Manual
Series View search result AFM20 to 40-D View search result
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AFM20 to 40-D | 1/8,1/4,3/8,1/2 | 0.3 |
Features
Modular Design with Uniform Body Style

A right angle square type pressure gauge and a cross adapter attachment have been added. New

Transparent bowl guard
Better environmental resistance: The transparent bowl guard protects the inner bowl!

Better visibility: 360°

Selection of pressure gauges, Easy to handle

Mounting (Single unit)
・The mounting pitch for panel mounting is interchangeable between the AR20(K)-D to AR40(K)-06-D and the AR(K)-B series and between the AW20(K)-D to AW40(K)-06-D and the AW(K)-B series.
The brackets and set nuts are the same for both existing and new products.

Series Configuration

Table of Modular F.R.L. Unit Combinations for AC Assembly

Attachment List

Space saving/Reduced piping labor

Improved piping design flexibility

The direction the pressure gauge faces can be changed freely.

Improved piping design flexibility

Size conversion is possible
・Flow capacity UP
・Extended maintenance cycle

Simple Specials System
A system designed to respond quickly and easily to your special ordering needs

Please contact your local sales representative for more details.
Examples of Simple Specials