Product Information »
WEB Catalog
» Industrial Device Communication Equipment/Wireless System
» Other: RS485 Compatible Products
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
Other: RS485 Compatible Products
Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC

-
・Non F-Gas
・Uses CO2 Refrigerant (R744)
・Greatly reduced GWP
・GWP = 1 Compliant with each country’s refrigerant regulations
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
∗ “GWP” indicates the global warming potential. The values are based on
the IPCC AR4.
・Air transport possible
・Eliminates the need to pay for F-Gas recovery & disposal
・Eliminates the need for periodic inspections based on the Fluorocarbon
Emissions Control Act (Japan)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC
Manual
Series View search result HRZC View search result Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC
DoC
Series View search result HRZC View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZC | −20 to 90℃ | 10 kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids 60% ethylene glycol aqueous solution Deionized water/Tap water |
Features
Non F-Gas (CO2 Refrigerant)

CO2Uses a CO2 refrigerant Greatly reduced GWP

Air transport possible
Classified as A1 according to ASHRAE standard 34 (non-toxic and non-flammable)
Eliminates the need to pay for F-Gas recovery & disposal
Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
Temperature Stability

Energy Saving — High energy savings possible due to full use of double inverters —

Ensured interchangeability with existing models

Tuningless

Leakless

Communications

Easy maintenance

Variations

Circulating Fluid/Facility Water Line Related Equipment

SMC's Global Maintenance Network

Thermo-chiller Business Continuity Plan