Product Information »
WEB Catalog
» Industrial Device Communication Equipment/Wireless System
» Industrial Device Communication Equipment: IO-Link Compatible Products
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
Industrial Device Communication Equipment: IO-Link Compatible Products
Vacuum Manifold for Fieldbus System ZKJ

-
・Vacuum pads and actuator driving can be controlled with a single
manifold [New]
・Positive pressure unit [New]
5-port solenoid valve
・Vacuum unit
Energy saving ejector Air consumption: 92% reduction
・Fieldbus compatible
Space saving: Requires no separate input/output units
Reduced wiring time
Compatible protocols: PROFINET, IO-Link, EtherNet/IP, EtherCAT
・Exhaust sealing function
Quick workpiece release
・4 stations/8 stations/12 stations/16 stations manifold compatible
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Vacuum Manifold for Fieldbus System ZKJ
Manual
Ejector series Nozzle diameter
(mm)View search result ZKJ07 0.7 View search result ZKJ10 1.0 View search result ZKJ12 1.2 View search result ZKJ15 1.5 View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZKJ07 | 0.7 | 31 | 26 |
ZKJ10 | 1.0 | 53 | 48 |
ZKJ12 | 1.2 | 63 | 68 |
ZKJ15 | 1.5 | 74 | 102 |
Features
Vacuum pads and actuator driving can be controlled with a single manifold

Energy saving

Fieldbus Compatible

Remote control and monitoring are available.

Vacuum ejectors and solenoid valves are mounted on the same manifold.

Variations

Wiring and piping are integrated on one side.

Exhaust sealing function

PROFINET Compatible

IO-Link Compatible