Industrial Device Communication Equipment: IO-Link Compatible Products
Vacuum Gripper System (Foam Type) ZGS

-
・Foam size: 300 mm x 180 mm / 200 mm x 120 mm [New]
・Suitable for the palletizing and depalletizing of corrugated cardboard,
etc.
・Ejector unit
Combines all functions required for adsorption
(Ejector, Supply valve/Release valve, Silencer, Pressure switch)
・Can be used immediately by simply connecting 1 electrical cable and air
piping
・Compatible with the collaborative robots of 4 companies
UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC,
YASKAWA Electric
・Lifting force
440 N (200 x 120) (At −63 kPa)
880 N (300 x 180) (At −63 kPa)
2144 N (400 x 240) (At −75 kPa)
・IO-Link compatible∗
∗ Only for sizes 300 x 180 and 200 x 120
▶IO-Link Devices
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Vacuum Gripper System (Foam Type) ZGS
Manual
Series View search result ZGS View search result Vacuum Gripper System (Foam Type) ZGS
DoC
Series View search result ZGS View search result
Series | Cup form | Foam specifications Size | Theoretical lifting force [N] | Foam specifications Thickness |
---|---|---|---|---|
ZGS | Foam | 400 mm × 240 mm 300 mm × 180 mm 200 mm × 120 mm | 2144 [-75k Pa] 880 [-63 kPa] 440 [-63 kPa] | 20mm 30mm |
Features
Suitable for the palletizing and depalletizing of corrugated cardboard, etc.
Foam size: 300 mm x 180 mm / 200 mm x 120 mm New

Weight:
1.3 kg ( 200 × 120 )
1.8 kg ( 300 × 180 )
3.9 kg ( 400 × 240 )
CO2 emissions (Air consumption): Max. 15% reduction (SMC comparison)
Ejector with new design
227 L/min (ANR) ← 270 L/min (ANR)
Compared to ZL6H (Supply pressure: 0.6 MPa)
Lifting force
440 N (200 x 120) (At −63 kPa)
880 N (300 x 180) (At −63 kPa)
2144 N (400 x 240) (At −75 kPa)
Construction Diagram

Application Examples

Construction Diagram

Application Examples

Ejector Unit
Newly designed ejector for the Vacuum Gripper System

Built-in pressure switch.
Pressure in a foam can be detected.

Selectable pressure detection ports (300 mm x 180 mm, 200 x 120 mm)

LED indicator for supply and release valve operation.

Easy tool changing due to common tool changer∗
∗ Only for sizes 300 x 180 and 200 x 120

Suction Plate
2 suction plates can be selected according to the workpiece size.

2 foam thicknesses can be selected according to the workpiece surface shape.

Improved foam durability due to stopper