Industrial Device Communication Equipment: DeviceNet Compatible Products
Electronic Vacuum Regulator ITV

-
・Stepless control of vacuum pressure in proportion to electrical signals
・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electronic Vacuum Regulator ITV
DoC
Series View search result ITV009□ View search result ITV209□ View search result
Series | Port size | Set pressure (MPa) |
---|---|---|
ITV009□ | Built-in One-touch fitting φ4,φ5/32 | -1 to -100 |
ITV209□ | 1/4 | -1.3 to -80 |
Features
IO-Link compatible products have been added.

For the stepless control of air pressure in proportion to electrical signals

Compact Electro-Pneumatic Regulator ITV0000 Series [IP65 equivalent]
Compact Vacuum Regulator ITV009□ Series
・ Compact, Lightweight
Improved space saving and weight reduction when used in a manifold

Electro-Pneumatic Regulator ITV1000/2000/3000 Series [IP65]
Electronic Vacuum Regulator ITV209□ Series

IO-Link Compatible Devices:
Electro-Pneumatic Regulator ITV10□0/20□0/30□0-IL
Electronic Vacuum Regulator ITV2090-IL
・ IO-Link communication enables users to check device information and monitor device status in addition to performing pressure control.

Series Variations