Product Information »
WEB Catalog
» Industrial Device Communication Equipment/Wireless System
» Industrial Device Communication Equipment: CC-Link Compatible Products
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
Industrial Device Communication Equipment: CC-Link Compatible Products
AC Servo Motor Driver LECS

-
・Pulse input type motor driver
・Compatible motor capacity: 100 W, 200 W, 400 W, 750 W
(Only the LECSB-T, LECSC-T, LECSS-T, and LECSN□-T support 750 W.)
・Compatible encoders:
Incremental type
Absolute type
・Servo adjustment using auto gain tuning
・With display setting function
・Positioning by up to 255 point tables
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD AC Servo Motor Driver LECS
Manual
Type Model View search result Pulse input type
(For incremental encoder)LECSA View search result Pulse input type
(For absolute encoder)LECSB View search result CC-Link direct input type
(For absolute encoder)LECSC View search result SSCNETⅢ type
(For absolute encoder)LECSS View search result Pulse input type/
Positioning type
(For absolute encoder)LECSB-T View search result CC-Link direct input type
(For absolute encoder)LECSC-T View search result SSCNETⅢ type/H type
(For absolute encoder)LECSS-T View search result Network card type
(For absolute encoder)LECSN□-T View search result AC Servo Motor Driver LECS
DoC
Type Model View search result Pulse input type
(For incremental encoder)LECSA View search result Pulse input type
(For absolute encoder)LECSB View search result CC-Link direct input type
(For absolute encoder)LECSC View search result SSCNETⅢ type
(For absolute encoder)LECSS View search result Pulse input type/
Positioning type
(For absolute encoder)LECSB-T View search result CC-Link direct input type
(For absolute encoder)LECSC-T View search result SSCNETⅢ type/H type
(For absolute encoder)LECSS-T View search result Network card type
(For absolute encoder)LECSN□-T View search result
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Type | Model | Compatible motor | Power supply voltage | Parallel input/output Input | Parallel input/output Output |
---|---|---|---|---|---|
Pulse input type (For incremental encoder) | LECSA | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | 6 | 4 |
Pulse input type (For absolute encoder) | LECSB | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | 10 | 6 |
CC-Link direct input type (For absolute encoder) | LECSC | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | ― | ― |
SSCNETⅢ type (For absolute encoder) | LECSS | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | ― | ― |
Pulse input type/ Positioning type (For absolute encoder) | LECSB-T | AC servo motor (100/200/400 /750W) | 200 to 240 VAC (50/60 Hz) | 10 | 6 |
CC-Link direct input type (For absolute encoder) | LECSC-T | AC servo motor (100/200/400/750W) | 200 to 230 VAC (50/60 Hz) | ― | ― |
SSCNETⅢ type/H type (For absolute encoder) | LECSS-T | AC servo motor (100/200/400/750W) | 200 to 240 VAC (50/60 Hz) | ― | ― |
Network card type (For absolute encoder) | LECSN□-T | AC servo motor (100/200/400/750W) | 200 to 240 VAC (50/60 Hz) | ― | ― |