Vacuum Grippers (Ejector Type)
Vacuum Gripper for Collaborative Robots ZXP7□4□-X1 for the OMRON Corporation and TECHMAN ROBOT Inc. TM/TM S Series

-
・Plug and Play configuration for immediate use
TMComponent: Easy programming
・Operate by simply connecting 1 air supply tube and two electrical wiring
M8 connectors.
・Integrated vacuum ejector, air supply/release valve, pressure sensor, and
cups
・Standards: Conforming to ISO 9409-1-50-4-M6
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Vacuum Gripper for Collaborative Robots ZXP7□4□-X1 for the OMRON Corporation and TECHMAN ROBOT Inc. TM/TM S Series
Manual
Series View search result ZXP7□41-X1
ZXP7□42-X1View search result
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□41-X1 ZXP7□42-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
Features
Vacuum Gripper for Collaborative Robots

Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
Integrated vacuum ejector, air supply valve, pressure switch, and cups
Standards: Conforming to ISO9409-1-50-4-M6
TMComponent (TMflow only)
Specifications

Cup Variations

-
The cup pitch can be changed.
-
The cup with flange can be used separately
(if using an external vacuum source).
Model Selection

Dimensions

TMComponent
Easy programming
Using the certified software TMComponent of OMRON Corporation and TECHMAN ROBOT Inc., various operations of SMC grippers and sensor signals can be easily programmed by using a control box equipped with the dedicated software tool “TMflow” or by using graphical flowcharts on a Windows computer.
You can easily install the software by inserting a USB with the TMComponent software package into a control
* Please download the TMComponent software package from the SMC website, and save it to a USB memory.