Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers for General Purposes
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
Speed Controllers for General Purposes
Dual Speed Controller ASD

-
・Enables bi-directional flow control with a speed controller (Meter-in and meter-out)
・Prevents cylinders from lurching
・Speed control of single acting cylinders
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Dual speed controller | ASD | M5 to 1/2 | φ4 to φ12 | φ1/8'' to φ3/8'' |