Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers for General Purposes
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
Speed Controllers for General Purposes
Speed Controller with Indicator/Uni Thread Type AS-FS

-
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
The value can be controlled with the indicator window.
・Larger push-lock type knob
・Improved reproducibility of flow rate
・Easier to insert and remove tubes
・Electroless nickel plated type is standard.
-
2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Uni threed | AS22□1FS to 42□1FS | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to 1/2'' |
Features
The numerical indication of flow rate knob rotations reduces flow setting time and setting errors!
Indicator window


4 indicator window directions available

4 indicator window directions offer improved visibility.

Larger push-lock type knob

New series added!

Improved reproducibility of flow rate

Easier to insert and remove the tube

Easy identification of product type

Electroless nickel plating type is standardized.
Restrictor (Made to Order)
・Flow control of air blow and air purge

Series Variations

Push-lock Series Variations