Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Environment
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
Environment
Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) LEFSW

-
・A dust-tight and water-jet-resistant (IP65 equivalent*1) slider type product
Newly developed special wear-resistant seal band
A special wear-resistant seal band is mounted on the bottom to prevent
dust and water from entering the inside of the product.
・With internal battery-less absolute encoder
Restart from the last stop position is possible after recovery of the power
supply.
Reduced maintenance (No need to manage or replace batteries)
・Work load: Max. 65 kg
・Stroke: Max. 1200 mm (Size 40)
∗1 IP65 Equivalence
The dust-tight and water-jet-resistant performance of this product's
motor part is equivalent to IP65. However, since the actuator part has
an opening, an IP65 rating for the actuator body cannot be guaranteed.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) LEFSW
Manual
Model View search result LEFSW16E View search result LEFSW25E View search result LEFSW32E View search result LEFSW40E View search result
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LEFSW16E | 50 to 500 | Max. 15 | Max. 700 | 5,10 |
Battery-less absolute (Step motor 24 VDC) | LEFSW25E | 50 to 800 | Max. 30 | Max. 750 | 6,12,20 |
Battery-less absolute (Step motor 24 VDC) | LEFSW32E | 50 to 1000 | Max. 50 | Max. 850 | 8,16,24 |
Battery-less absolute (Step motor 24 VDC) | LEFSW40E | 150 to 1200 | Max. 65 | Max. 800 | 10,20,30 |